Product Number: RSRK 301-619

7/8" - Male 0° | #Contacts: 3 | 7/8" - Female 0° | #Contacts: 3 | 600 V | Cable: Yellow (CPE); 18 AWG; US | cURus

Double-Ended Cordset | 7/8"- Male Straight | #Contacts: 3 | 7/8"- Female Straight | #Contacts: 3 | 600 V / 8 A | Cable: CPE Yellow; 3x18 AWG; US | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3
green black white

Face View Side 2

Pin 1 Pin 2 Pin 3
green black white

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

600 V

Current Rating

8 A

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

7/8" | Male | 3 Pole | 0°

Attachment Type

Female Thread (round coupling nut)

Number of Pins

3

Coding, Side 1

A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

7/8'': 70 Ncm, hand-tight

Cable Number

619

Conductor Size

18 AWG

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 mio

Conductor Material

Cu

Cable Jacket Material

Chlorinated Polyethylene (CPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 9.27 mm (.365")

Wire Insulation Material

Ethylene Propylene Rubber (EPR)

Insulated Wire Diameter

Ø 2.69 mm [0.106”]

Ambient Temperature (Fixed Installation)

- 25 °C to +90 °C

Ambient Temperature (Flex Installation)

- 10 °C to +90 °C

UL Cable Type

UL: SOOW | MSHA

Flammability Class (Cable Jacket)

FT-1 or FT-2

Cable Characteristics

Flexibility: Good | Abrasion Resistance: Good | Chemical Resistance: resists water, acids, alkalis, oils, and many solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: Indoor/Outdoor, UV, ozone, and aging resistance makes it ideal for outdoor use

Side 2 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

7/8" | Female | 3 Pole | 0°

Attachment Type, Side 2

Female Thread (round coupling nut)

Number of Pins, Side 2

3

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C to + 90°C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material, Side 2

Thermoplastic polyurethane (TPU)

Contact Bearer Color, Side 2

Yellow

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic polyurethane (TPU)

Molded Body Color, Side 2

Yellow

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Aluminum (Al)

Attachment Plating, Side 2

Anodized Black

Fastening Torque (Attachment), Side 2

7/8'': 70 Ncm, hand-tight

Note, Side 2

Do not connect / disconnect under load.

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Halogenfree

No

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating


Part Numbers

Item # Item Description Cable Length
500001583 INACTIVE (LUMBERG FG) 3 ft
500001584 DISCONTINUED 6 ft
500001585 DISCONTINUED 12 ft
500001586 DISCONTINUED 15 ft
500001587 DISCONTINUED 20 ft
500001588 INACTIVE (LUMBERG FG) 25 ft
500001589 DISCONTINUED 30 ft