Product Number: RSWRK 40-996

7/8" Power Double-Ended Cordset: Male angled to female angled, 4-pin, yellow body, 10 A, 600 V, TPE yellow cable, 4x1.5 mm² (16 AWG)

7/8" Power Double-Ended Cordset: Male angled to female angled, 4-pin, yellow body, 10 A, 600 V, TPE yellow cable, 4x1.5 mm² (16 AWG)

  • Availability:
    Global
  • Status:
    Active
RSWRK 40-996
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

600 V

Current Rating

10 A

Connector Design

7/8" | Male | 4 Pole | 90°

Attachment Type

Coupling nut with external threads

Number of Pins

4

Ambient Temperature (Operation)*

-30°C to +90°C

Protection Degree / IP Rating**

IP 67

Contact Base Material

CuZn

Contact Bearer Material

TPU

Contact Bearer Color

yellow

Molded Body Material

PUR

Molded Body Color

yellow

Attachment Material

Al

Attachment Plating

Anodized black

Cable Number

996

Conductor Size

16 AWG

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 10 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 Mio, max. 50 m/s²

Cycles (Torsion)

-

Conductor Material

Cu

Cable Jacket Material

TPE

Cable Jacket Color

yellow

Cable Diameter D

8.70 mm ø

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 2.55 mm

Overall Shield (Cable)

-

Ambient Temperature (Fixed Installation)

-40 °C ... 90 °C

Ambient Temperature (Flex Installation)

-5 °C to +90 °C

Ambient Temperature (Drag Chain Inst)

-

UL Cable Type

AWM: 20328

Flammability Class (Cable Jacket)

UL1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4

Connector Design, Side 2

7/8" | Female | 4 Pole | 0°

Attachment Type, Side 2

Coupling nut with internal threads

Number of Pins, Side 2

4

Ambient Temperature (Operation), Side 2*

-40°C to +90°C

Protection Degree / IP Rating, Side 2**

* only if mounted and locked in combination with Hirschmann / Lumberg connector.

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

gold over nickel plated

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

yellow

Molded Body Material, Side 2

PUR

Molded Body Color, Side 2

yellow

Attachment Material, Side 2

Al

Attachment Plating, Side 2

Anodized black

UL

UL 2238 Recognized

RoHS Compliant

yes

RoHS Compliant

yes


Part Numbers

Item # Item Description Cable Length
500004884 RSWRK 40-996/1M 1 m