Product Number: G 30 E-1

Flat gasket for panel mounted connectors with flange, material thickness: 2 mm; suitable for G 30 E 3 F

Flat gasket for panel mounted connectors with flange, material thickness: 2 mm; suitable for G 30 E 3 F

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

G Series

Connector Type

Gasket

Ambient Temperature (Operation)*

-40°C to +90°C

Gasket Material

NBR

RoHS Compliant

yes

RoHS Compliant

yes


Part Numbers

Item # Item Description
732135002 G 30 E-1

Resources

Resources