Product Number: RKWTS 4T-1025

M12 Power Single-Ended Cordset: Female, angled, 4-pin, T-coded, shielded, blue body, 50 V AC/60 V DC, 20 A; PUR black cable, ca. 2,5mm²

M12 Power Single-Ended Cordset: Female, angled, 4-pin, T-coded, shielded, blue body, 50 V AC/60 V DC, 20 A; PUR black cable, 2.5 mm²

  • Availability:
    Global
  • Status:
    Active
RKWTS 4T-1025

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
brown white blue black

Product Family

Power Connector

Side 1 Product Sub Family

M12 Power

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

female

Connector Design

angled

Number of Pins

4

Coding, Side 1

T

Shielding Type

Shielded

Attachment Type

Coupling Nut

Voltage Rating

63 V

Rated Voltage (UL)

63 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

24 A

Rated Current (UL)*

16 A (UL Certified); Product is designed to meet UL 20 A requirements, it is NOT certified yet; a UL 20 A certification process can be initiated upon special request based on a separate agreement with us.

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40 °C to +125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67, IP69K

Side 1 Design Standard

IEC 61076-2-111

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuNi

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PBT GF

Contact Bearer Color

dark-grey

Flammability Class (Contact Bearer)

UL 94 V-2

Molded Body Material

TPE

Molded Body Color

blue

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Cu/Ni

O-Ring Material

FKM

Fastening Torque (Contact Screw)

M 12x1: (60-65) Ncm, hand-tight

Cable Number

1025

Conductor Size

2.5 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Minimal Bending Radius (Flexible Inst)

˃ 7.5 x D

Cycles (Bending)

˃ 10 M

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 9.4 ±0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 2.55 mm

Overall Shield (Cable)

tinned copper braided screen

Ambient Temperature (Fixed Installation)

-40 °C to +90 °C (UL AWM 80°C)

Ambient Temperature (Flex Installation)

-30 °C to +90 °C (UL AWM 80°C)

Ambient Temperature (Fixed Installation short-term 100h)

-40 °C to +125 °C

Ambient Temperature (Drag Chain Inst)

-20 °C to +60 °C

UL Cable Type

AWM: 20939

Flammability Class (Cable Jacket)

VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1

UL-File

E497237

UL

UL 2237; cULus

VDE

No

RoHS Compliant

yes

Halogenfree

DIN VDE 0472 T.815

Oil Resistance

HD 22.10 Appendix A, DIN EN 60811-404

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
934850205 RKWTS 4T-1025/3 M
934850206 RKWTS 4T-1025/5 M
934850207 RKWTS 4T-1025/10 M
934850208 RKWTS 4T-1025/15 M