Product Number: RSRK 120M-724

Obsolete | Replaced by: RSRK 120M-S4678

Double-Ended Cordset | 1-1/8" - Male Straight | #Contacts: 12 | 1-1/8" - Female Straight | #Contacts: 12 | 600 V / 5 A | Cable: PVC Yellow; 12x16 AWG; US | UL 2238; cURus"

  • Availability:
    Global
  • Status:
    Discontinued
RSRK 120M-724
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Connector Sub Type

Doubled-ended; Male-Female Cordset

Replaced by

PF_RSRK 120M-S4678

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Operating Voltage

540 V AC/DC

Current Rating

5 A

Rated Current (UL)*

Power 5 A | Signal 5 A

Side 1 Product Sub Family

1-1/8" (9, 10 ,12, 19 contacts)

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

1-1/8" | Male | 12 Pole | 0°

Attachment Type

Male Thread (coupling screw)

Number of Pins

12

Coding, Side 1

A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Housing Color

Yellow

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized; Black

Fastening Torque (Attachment)

1-1/8" | 70 Ncm, hand-tight

Mating Connectors / Fitting to

RSF 120M-624; RKF 120M-624

Cable Number

724

Conductor Size

16 AWG

Number of Wires

12

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 mio

Conductor Material

Cu

Cable Jacket Material

Polyvinyl Chloride (PVC)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 17.53 mm [ 0.690" ]

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 3.05 mm [ 0.120" ]

Ambient Temperature (Fixed Installation)

- 40 °C to + 105 °C

Ambient Temperature (Flex Installation)

- 5 °C to + 105 °C

UL Cable Type

UL: SEOOW; CSA: STOOW

Flammability Class (Cable Jacket)

FT1, VW-1

Cable Characteristics

Flexibility: Good | Abrasion Resistance: Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and many solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact; tear; and flex) | Environmental Suitability: indoor / controlled environments

Side 2 Product Sub Family

1-1/8" (9, 10 ,12, 19 contacts)

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

1-1/8" | Female | 12 Pole | 0°

Attachment Type, Side 2

Female Thread (coupling nut)

Number of Pins, Side 2

12

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C to + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material, Side 2

Thermoplastic polyurethane (TPU)

Contact Bearer Color, Side 2

Yellow

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic polyurethane (TPU)

Molded Body Color, Side 2

Yellow

Flammability Class (Molded Body), Side 2

UL 94 HB

Housing Color, Side 2

Yellow

Attachment Material, Side 2

Aluminum (Al)

Attachment Plating, Side 2

Anodized; Black

Fastening Torque (Attachment), Side 2

1-1/8" | 70 Ncm, hand-tight

Note, Side 2

Do not disconnect under load

UL-File

E315587

UL

UL 2238; cURus

REACH

Compliant

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating