Product Number: N11R EF F

N11R, M26 x 1.5 thread, Field Attachable, Female, Straight, Black housing, 60 V, 5 A, PG 16 w/ strain releif and clamping cage

NR Circular Connector, M26 x 1.5 thread, Field Attachable, Female, Straight, 11+PE pins, Black housing, 60 V, 5 A, PG 16 w/ strain releif and clamping cage

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Note

Do not connect or disconnect under load.

Description

Cable socket straight

Housing Color

black

Number of Pins

11+PE

Side 1 Design Standard

DIN EN 175201-804

Strain-Relief

clamping cage

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PBT GF, grey

Contact material

to order separate, see accessories

Side 1 Contact Resistance

≤ 10 mOhm

Mating Cycles

max. 50

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Current Rating

5 A

Rated Impulse Voltage

1,5 kV

Voltage Rating

50 V AC / 60 V DC

Suitable Cables

Ø12 mm to Ø14 mm

Side 1 Type of Contact/Gender

female

Type of Connection

crimp

Gasket Material

SBR/NBR, cable gland

Housing Material

PBT GF, black

Protection Degree / IP Rating (IEC 60529)

IP65

Accessories to Order Separately

733-385-001: RBCB 162/1 Ag, crimp contact (on coil), 733-383-021: RBC 162/1 Ag, crimp contact (single)

Mating Connectors / Fitting to

N11R AM…, appliance plug

Fastening Torque (Cable Gland)

PG 16: (250-375) Ncm

Fastening torque (housing)

M22x0,75: (80-100) Ncm

Fastening torque (mounting screw)

M26x1,5: (100-150) Ncm

Update and Revision

Revision Number: 0.45 Revision Date: 11-12-2025

Update and Revision

Revision Number: 0.45 Revision Date: 11-12-2025


Part Numbers

Item # Item Description
933101100 N11R EF F