Product Number: N6R-41

Accessory, Cable Gland, 6 mm to 12 mm

NR Circular Connector, Accessory, Cable Gland, 6 mm to 12 mm

  • Availability:
    Global
  • Status:
    Active

Specifications

Belden Brand

Hirschmann

Note

Do not connect / disconnect under load.

Housing Color

silver

Suitable Cables

6 - 12 mm

Gasket Material

NBR

Housing Material

CuZn

Surface

Ni

Protection Degree / IP Rating (IEC 60529)

IP65

Accessories to Order Separately

N11R EF S

Mating Connectors / Fitting to

N6R EF S

Customer

Catalog Product

Update and Revision

Revision Number: 0.38 Revision Date: 02-09-2026

Update and Revision

Revision Number: 0.38 Revision Date: 02-09-2026


Part Numbers

Item # Item Description
734605001 N6R-41 PG13,5 screw connection