Product Number: N6R FF

N6R, M26 x 1.5 thread, Field Attachable, Female, Angled, Grey housing, 250 V, 10 A, PG 11 w/ strain releif and clamping cage

NR Circular Connector, M26 x 1.5 thread, Field Attachable, Female, Angled, 6+PE pins, Grey housing, 250 V, 10 A, PG 11 w/ strain releif and clamping cage

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Note

Do not connect or disconnect under load.

Description

Cable socket angled

Housing Color

grey

Number of Pins

6+PE

Side 1 Design Standard

DIN EN 175201-804

Strain-Relief

clamping cage

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PBT GF

Side 1 Contact Resistance

≤ 10 mOhm

Mating Cycles

max. 50

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Current Rating

10 A

Rated Impulse Voltage

4,0 kV

Voltage Rating

250 V AC/DC

Suitable Cables

Ø7 mm bis Ø9 mm

Side 1 Type of Contact/Gender

female

Type of Connection

crimp

Gasket Material

NBR

Housing Material

PBT GF

Protection Degree / IP Rating (IEC 60529)

IP65

Accessories to Order Separately

Contact: RBC 162, 831-002-011, Codierung NC 6

Fastening Torque (Cable Gland)

PG 11: (250-375) Ncm

Fastening torque (mounting screw)

2,9x13: (40-50) Ncm, 2x

Update and Revision

Revision Number: 0.40 Revision Date: 11-12-2025

Update and Revision

Revision Number: 0.40 Revision Date: 11-12-2025


Part Numbers

Item # Item Description
931553106 N6R FF R