Product Number: RKT 5L-1038

M12 Single-Ended Cordset, Power Rail Applications, LZNH grey cable, unshielded, female, straight, L-coded, 5-Pin (4+FE), 5x1.5 mm²

M12 Single-Ended Cordset, Power Rail Applications, LZNH grey cable, unshielded, AWM: tbd, female, straight, L-coded, 5-Pin (4+FE), 5x1.5 mm², ≤ 60 V AC/DC operating voltage, rated current 16 A, -40 °C 125 °C (operating temp.), suited for IP65, IP67 environment, IEC 60664-1 (2020-05)

  • Availability:
    Global
  • Status:
    Active

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 FE
brown white blue black pink

Product Family

Power Connector

Side 1 Product Sub Family

M12 Power RAIL

Connector Type

Cordset, single ended

Connector Sub Type

Power RAIL

Side 1 Type of Contact/Gender

female

Connector Design

straight

Number of Pins

5(4+FE)

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Voltage Rating

63 V

Rated Voltage (UL)

63 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

≤ 60 V AC/DC

Current Rating

16 A

Rated Current (UL)*

-

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40 °C ... 125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-111

Side 1 Pollution Degree

3 acc. to IEC 60664-1

Clearance / Creepage Distance

IEC 60664-1 (2020-05)

Overvoltage Category

III acc. to IEC 60664-1

Contact Base Material

CuNi

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PBT GF

Contact Bearer Color

grey

Flammability Class (Contact Bearer)

UL 94 V-2

Molded Body Material

TPE

Molded Body Color

black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Cu/Ni

O-Ring Material

FKM

Fastening Torque (Contact Screw)

M 12x1: (60-65) Ncm, hand-tight

Cable Number

1038

Conductor Size

1.50 mm²

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 10 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

-

Cycles (Torsion)

-

Conductor Material

Cu

Cable Jacket Material

LSZH

Cable Jacket Color

grey (RAL 7032)

Cable Diameter D

ø 8.6 ±0,2

Wire Insulation Material

LSZH

Insulated Wire Diameter

ø 2.25 mm

Ambient Temperature (Fixed Installation short-term 100h)

-30 °C ... 90 °C

UL Cable Type

AWM: tbd

Flammability Class (Cable Jacket)

UL 1685 FT4, IEEE 1202

UL-File

-

VDE

-

RoHS Compliant

yes

Halogenfree

DIN VDE 0472 T.815, IEC 60754-1

Oil Resistance

HD 22.10 Appendix A, DIN EN 60811-404

Note Derating

* Notice derating

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.

Note Derating

* Notice derating

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.