Product Number: RKW 20-678

7/8" - Female 90° | #Contacts: 2 | 600 V | Cable PVC YE, 16 AWG, US | cURus

7/8" Molded Cordset Female Angled | #Contacts: 2 | 600 V / 12 A | Cable PVC Yellow, 2x16 AWG, US | cURus 2238

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

7/8" | Female | 2 Pole | 90°

Number of Pins

2

Shielding Type

Unshielded

Attachment Type

Round Coupling Nut

Rated Voltage (UL)

600 V

Rated Current (UL)*

12 A

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Silver (Au / Ag)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Attachment Material

Aluminum (Al), Anodized Black

Cable Number

678

Conductor Size

16 AWG

Number of Wires

2

Conductor Material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

Yellow

Cable Diameter D

.375” (9.5 mm)

UL Cable Type

STOW

Cable Characteristics

See downloads tab for details

UL

UL 2238 Recognized

RoHS Compliant

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
500000319 RKW 20-678/6F 6 ft
500000320 RKW 20-678/12F 12 ft
500001147 RKW 20-678/15F 15 ft
500000321 RKW 20-678/20F 20 ft
500001149 RKW 20-678/30F 30 ft