Product Number: RKWP 4-803

Mini Power Single-Ended Cordset: 1 3/8", female, angled, 4-pin(3+PE), black body, 600 V, 40 A; TPE black cable, 10 AWG

Mini Power Single-Ended Cordset: 1 3/8", female, angled, 4-pin(3+PE), black body, 600 V, 40 A; TPE black cable, 10 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

1 3/8"

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

female

Connector Design

angled

Number of Pins

4(3+PE)

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Rated Voltage (UL)

600 V

Rated Current (UL)*

40 A

Ambient Temperature (Operation)*

-30 °C to +90 °C

Protection Degree / IP Rating**

IP 67, IP 68

Contact Base Material

CuSn

Side 1 Contact Plating

Ni/Au

Contact Bearer Material

PVC

Contact Bearer Color

black

Molded Body Material

PVC

Molded Body Color

black

Attachment Material

CuZn

Cable Number

803

Conductor Size

10 AWG

Number of Wires

4

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Black

Cable Diameter D

ø 0.519"

Wire Insulation Material

PVC/NYLON

Ambient Temperature (Fixed Installation)

-30 °C to +90 °

UL Cable Type

TC-ER

Flammability Class (Cable Jacket)

FT-4

UL-File

E482233

UL

TC-ER

RoHS Compliant

Yes

Oil Resistance

Oil Res I/II

UV Resistance

Sunlight Res

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
511000165 RKWP 4-803/0.5M 0.5 m
511000166 RKWP 4-803/1M 1 m
511000168 RKWP 4-803/2M 2 m
511000170 RKWP 4-803/3M 3 m
511000171 RKWP 4-803/4M 4 m
511000172 RKWP 4-803/5M 5 m
511000173 RKWP 4-803/6M 6 m
511000174 RKWP 4-803/8M 8 m
511000175 RKWP 4-803/10M 10 m
511000176 RKWP 4-803/12M 12 m
511000177 RKWP 4-803/14M 14 m
511000178 RKWP 4-803/15M 15 m
511000179 RKWP 4-803/18M 18 m
511000180 RKWP 4-803/20M 20 m
511000181 RKWP 4-803/22M 22 m
511000182 RKWP 4-803/25M 25 m
511000183 RKWP 4-803/30M 30 m
511000184 RKWP 4-803/35M 35 m
511000185 RKWP 4-803/40M 40 m
511000186 RKWP 4-803/45M 45 m
511000187 RKWP 4-803/50M 50 m
511000167 RKWP 4-803/1.5M 1.5 m
511000169 RKWP 4-803/2.5M 2.5 m

Resources

Resources