Product Number: RKWU 12-S4741

M23 - Female 90° | #Contacts: 12 | 120 V | Cable: Yellow (TPE); 8x0.5 mm² + 3x1.0 mm²; IEC

M23 - Female Angled Cordset | #Contacts: 12 | 120 V / 8 A | Yellow TPE Jacket, 8x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12
white green yellow grey grey-pink red-blue white-green brown-green blue blue (bridge to pin 9) brown green-yellow

Product Family

Power Connector

Side 1 Product Sub Family

M23 Power

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

M23 | Female |12 Pole | 90°

Number of Pins

12

Shielding Type

Unshielded

Attachment Type

Female Thread (coupling nut)

Voltage Rating

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

110 V AC/DC

Current Rating

8 A

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Cross Section

8x0.5mm² + 3x1.0 mm²

Ambient Temperature (Operation)*

- 25 °C to + 80 °C

Protection Degree / IP Rating**

IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Polyamide (Nylon), PA 6.6

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94-HB

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

Brass (CuZn)

Attachment Plating

Nickel (Ni)

O-Ring Material

Fluorocarbon rubber (FKM)

Gasket Material

Fluorocarbon rubber (FKM)

Cable Number

S4741

Conductor Size

8x0.5mm² + 3x1.0 mm²

Number of Wires

11

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor Material

Cu

Cable Jacket Material

Thermoplastic elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 10.00 [0.39]"

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

8 x Ø 1.45 mm [ 0.6 ] + 3 x Ø 1.95 mm[ 0.8" ]"

Ambient Temperature (Fixed Installation)

- 25 °C to + 80 °C (PLTC 75 °C)

Ambient Temperature (Flex Installation)

- 5 °C to + 80 °C (PLTC 75 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C to + 60 °C

UL Cable Type

PLTC

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-2-2, IEC 60332-1-2, UL 1685 vertical tray

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Good | Oil & Chemical Resistance: Excellent | UV Resistance: Good | Low Temp Performance: Good (flexible to -40°C) | Flame Retardance: Fair to Good | Halogen-Free: Yes | Mechanical Durability: Good (resists impact, tear, and flex) |Drag Chain: Yes | Environmental Suitability: Outdoor, oily, wet, or rough environments

REACH

Yes

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.