Product Number: RS 20-03

7/8" - Male 0° | #Contacts: 2 | 250 V | Cable PVC OR, 0.75mm², IEC

7/8" Molded Cordset Male Straight | #Contacts: 2 | 250 V / 12 A | Cable PVC Orange, 2x0.75mm², IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2
brown blue

Product Family

Power Connector

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

7/8" | Male | 2 Pole | 0°

Number of Pins

2

Shielding Type

Unshielded

Attachment Type

Hex Coupling Screw

Voltage Rating

250 V AC/DC

Operating Voltage

230 V AC/DC

Current Rating

12 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Silver (Au / Ag)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Orange

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Orange

Attachment Material

Polyamide (PA), Black

Cable Number

03

Conductor Size

0.75 mm²

Number of Wires

2

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

orange

Cable Diameter D

ø 6.80 ±0.20 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 2.40 mm

Ambient Temperature (Fixed Installation)

- 40 °C to +90 °C

Ambient Temperature (Flex Installation)

+ 5 °C to +90 °C

UL Cable Type

AWM: 2654

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1; flame-retardant and self-extinguishing

Cable Characteristics

See downloads tab for details

RoHS Compliant

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.


Part Numbers

Item # Item Description Cable Length
21958 RS 20-03/7 M
97864 RS 20-03/0,55 M 0.55 m
107799 RS 20-03/15 M 15 m