Product Number: RS 50-794

7/8" - Male 0° | #Contacts: 5 | 300 V | Cable TPE YE, 18 AWG, IEC | cURus

7/8" Molded Cordset Male Straight | #Contacts: 5 | 300 V / 5.6 A | Cable TPE Yellow, 5x18 AWG, IEC | cURus 2238

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

7/8" | Male | 5 Pole | 0°

Number of Pins

5

Shielding Type

Unshielded

Attachment Type

Round Coupling Screw

Rated Voltage (UL)

300 V

Rated Current (UL)*

5.6 A

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Silver (Au / Ag)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Attachment Material

Aluminum (Al), Anodized Black

Cable Number

794

Conductor Size

18 AWG

Number of Wires

5

Conductor Material

Cu

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

.304" (7.7 mm)

UL Cable Type

PLTC

Cable Characteristics

See downloads tab for details

UL

UL 2238 Recognized

RoHS Compliant

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
500003226 RS 50-794/3F 3 ft
500002943 RS 50-794/6F 6 ft
500002944 RS 50-794/12F 12 ft
500002945 RS 50-794/15F 15 ft
500002946 RS 50-794/20F 20 ft
500002947 RS 50-794/30F 30 ft