Product Number: RSC 301/13.5

7/8" - Male 0° | #Contacts: 3 | 600 V | Black Housing, Black PG13.5 Cable Gland | cURus

7/8" - Field Attachable Male Straight Connector | #Contacts: 3 (2+PE) | 600 V / 12 A | Black Housing, Black PG13.5 Cable Gland | cURus

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Item Description

RSC 301/13,5

Product Family

Power Connector

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Connector Type

Field Attachable

Connector Sub Type

7/8"

Side 1 Type of Contact/Gender

Pin Contacts / Male

Connector Design

7/8" | Male | 3 Pole | 0°

Number of Pins

3 (2+PE)

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Female Thread (coupling nut)

Voltage Rating

250 V (IEC Standard)

Rated Voltage (UL)

600 V

Current Rating

12 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

Screw terminal

Cable Gland

PG 13.5

Cross Section

max. 1.0 mm²

Suitable Cables

Ø 10.0-12.0 mm

Ambient Temperature (Operation)*

- 40 °C to + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Gold Alloy (Cu/Au)

Contact Bearer Material

Thermoplastic Polyurethane (TPU)

Contact Bearer Color

Black

Housing Material

Nylon 66 (PA 66)

Housing Color

Black

Cable Gland Material

Nylon 66 (PA 66)

Cable Gland Gasket

Nitrile Butadiene Rubber (NBR)

Cable Gland Color

Black

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized black

O-Ring Material

Nitrile Butadiene Rubber (NBR)

UL-File

E104696

UL

cURus

RoHS Compliant

Compliant

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect / disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect / disconnect under load.


Part Numbers

Item # Item Description Cable Gland Material
14184 RSC 301/13,5 Nylon 66 (PA 66)