Product Number: RSF 20/11-03

7/8" Power Receptacle Connector: Male, front mount, 2-pin, silver housing, 230 V AC/DC, 12 A, 0.75 mm²

7/8" Power Receptacle Connector: Male, front mount, 2-pin, silver housing, 230 V AC/DC, 12 A, 0.75 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2
brown blue

Product Family

Power Connector

Side 1 Product Sub Family

7/8"

Connector Type

Receptacle

Side 1 Type of Contact/Gender

male

Connector Design

front mount

Number of Pins

2

Shielding Type

Unshielded

Voltage Rating

250 V AC/DC

Operating Voltage

230 V AC/DC

Current Rating

12 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Ambient Temperature (Operation)*

-25 °C to +90 °C

Protection Degree / IP Rating**

IP68

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

orange

Housing Material

CuZn, nickel-plated

O-Ring Material

Neoprene

Conductor Size

0.75 mm²

Number of Wires

2

Conductor Material

Cu

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 2.40 mm

UL Cable Type

AWM: 1569

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.


Part Numbers

Item # Item Description Cable Length
11617 RSF 20/11-03 0.3 m