Product Number: RSF6S 5L-034_P5G P11

M12 Power Receptacle Connector: Male, front mount, 5-pin(4+FE), L-coded, shielded, silver housing, 50 V AC / 60 V DC, 16 A, Fastening Nut INCLUDED: RSKFM 16

M12 Power Receptacle Connector: Male, front mount, 5-pin(4+FE), L-coded, shielded, silver housing, 50 V AC / 60 V DC, 16 A, Fastening Nut INCLUDED: RSKFM 16

  • Availability:
    Global
  • Status:
    Active
RSF6S 5L-034_P5G P11
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 FE
brown white blue black gray

Product Family

Power Connector

Side 1 Product Sub Family

M12 Power

Connector Type

Receptacle

Side 1 Type of Contact/Gender

male

Connector Design

Front mount

Number of Pins

5(4+FE)

Coding, Side 1

L

Shielding Type

Shielded

Attachment Type

Coupling Screw

Voltage Rating

63 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

24 A

Rated Current (UL)*

16 A (UL Certified); Product is designed to meet UL 20 A requirements, it is NOT certified yet; a UL 20 A certification process can be initiated upon special request based on a separate agreement with us.

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40 °C to +125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-111

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuNi

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PBT GF

Contact Bearer Color

grey

Flammability Class (Contact Bearer)

UL 94 V-2

Housing Material

CuZn

Housing Plating

Ni

Housing Color

silver

Attachment Material

CuZn

Attachment Plating

Cu/Ni

Shielding Material

CuZn, plating: Ni

O-Ring Material

FKM

Insulated Wire Diameter

2.5 mm²

UL-File

E497237

UL

cULus

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.


Resources

Resources