Product Number: RSRK 30-01

7/8" - Male 0° | #Contacts: 3 | 7/8" - Female 0° | #Contacts: 3 | 250 V | Cable: Orange (PVC); 0.75mm²; IEC

Double-Ended Cordset | 7/8"- Male Straight | #Contacts: 3 | 7/8"- Female Straight | #Contacts: 3 | 250 V / 12 A | Cable: PVC Orange; 3x0.75mm²; IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3
brown green-yellow blue

Face View Side 2

Pin 1 Pin 2 Pin 3
brown green-yellow blue

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

250 V

Operating Voltage

230 V AC/DC

Current Rating

12 A

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

7/8" | Male | 3 Pole | 0°

Attachment Type

Male Thread (Hex coupling screw)

Number of Pins

3

Coding, Side 1

A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Orange

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Polyamide (PA), Black

Fastening Torque (Attachment)

7/8'': 70 Ncm, hand-tight

Note

Do not connect / disconnect under load.

Cable Number

01

Conductor Size

0.75 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 mio

Conductor Material

Cu

Cable Jacket Material

Polyvinyl Chloride (PVC)

Cable Jacket Color

Orange

Cable Diameter D

Ø 7.20 mm (.283")

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 2.40 mm (0.094")

Ambient Temperature (Fixed Installation)

- 40 °C to +90 °C

Ambient Temperature (Flex Installation)

+ 5 °C to +90 °C

UL Cable Type

AWM: 2654

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1; flame-retardant and self-extinguishing

Cable Characteristics

Flexibility: Good | Abrasion Resistance: Good | Chemical Resistance: resists water, oil, acids, and alkalis| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: Indoor, excellent balance of performance, cost, and versatility

Side 2 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

7/8" | Female | 3 Pole | 0°

Attachment Type, Side 2

Female Thread (Hex coupling nut)

Number of Pins, Side 2

3

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C to + 90°C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material, Side 2

Thermoplastic polyurethane (TPU)

Contact Bearer Color, Side 2

Orange

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic polyurethane (TPU)

Molded Body Color, Side 2

Orange

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Polyamide (PA), Black

Fastening Torque (Attachment), Side 2

7/8'': 70 Ncm, hand-tight

Note, Side 2

Do not connect / disconnect under load.

RoHS Compliant

Yes

Halogenfree

No

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating


Part Numbers

Item # Item Description Cable Length
20251 RSRK 30-01/0,6 M 0.6 m
108247 RSRK 30-01/2 M 2 m
108249 RSRK 30-01/4 M 4 m