Product Number: RSRK 30-6049

7/8" Power Double-Ended Cordset: Male straight to Female straight, 3-pin(2+PE), yellow body, 600V(UL Referenced), 9 A; PVC yellow cable, 1.00 mm²

7/8" Power Double-Ended Cordset: Male straight to Female straight, 3-pin(2+PE), yellow body, 600V(UL Referenced), 9 A; PVC yellow cable, 1.00 mm²

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3
green black white

Face View Side 2

Pin 1 Pin 2 Pin 3
green black white

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

600 V AC/DC

Operating Voltage

300 V DC/AC

Current Rating

9 A

Side 1 Product Sub Family

7/8" Circular Connectors

Side 1 Type of Contact/Gender

male

Connector Design

7/8" | Male | 3 Pole | 0°

Attachment Type

Coupling nut

Number of Pins

3

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Ambient Temperature (Operation)*

-40 °C to +90 °C

Contact Base Material

CuZn

Side 1 Contact Plating

Ag/Au

Contact Bearer Material

TPU

Contact Bearer Color

orange

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

PA, black

Note

Do not connect / disconnect under load.

Cable Number

6049

Conductor Size

1 mm²

Number of Wires

3

Cycles (Bending)

≥ 5 million cycles (1m Travel Distance, 20cycles/min, 1.5m/s)

Conductor Material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

Yellow

Cable Diameter D

ø 6.40 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 2.15 mm

Ambient Temperature (Fixed Installation)

- 40 °C to +80 °

UL Cable Type

AWM: 22438

Flammability Class (Cable Jacket)

FT2, IEC 60332-1-2

Side 2 Product Sub Family

7/8" Circular Connectors

Side 2 Type of Contact/Gender

female

Connector Design, Side 2

7/8" | Female | 3 Pole | 0°

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

3

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Ambient Temperature (Operation), Side 2*

-40 °C to +90 °C

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Ag/Au

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

orange

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Yellow

Attachment Material, Side 2

PA, black

Note, Side 2

Do not connect / disconnect under load.

RoHS Compliant

yes

Note Derating

* Notice derating

Note Derating

* Notice derating


Part Numbers

Item # Item Description Cable Length
960491101 RSRK 30-6049/1 M 1.0 m
960491102 RSRK 30-6049/2 M 2.0 m
960491105 RSRK 30-6049/5 M 5 m
9604911010 RSRK 30-6049/10 M 10 m