Product Number: RSRK 401-839

7/8" Power Double-Ended Cordset: Male straight to female straight, 4-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG

RSRK 401-839 - 7/8" Power Double-Ended Cordset: Male straight to female straight, 4-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Current Rating

10 A

Rated Current (UL)*

10 A

Side 1 Product Sub Family

7/8"

Side 1 Type of Contact/Gender

Male

Connector Design

7/8" | Male | 4 Pole | 0°

Attachment Type

Coupling nut with internal threads

Number of Pins

4

Coding, Side 1

A

Ambient Temperature (Operation)*

- 30 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

CuZn

Side 1 Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

Yellow

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

Al

Cable Number

839

Conductor Size

16 AWG (65/34)

Number of Wires

4

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 8.7 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.5 mm

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

UL Cable Type

TC-ER (90°C Dry / 75°C Wet) 600 V

Flammability Class (Cable Jacket)

FT4 / IEEC 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Side 2 Product Sub Family

7/8"

Side 2 Type of Contact/Gender

Female

Connector Design, Side 2

7/8" | Female | 4 Pole | 0°

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

4

Coding, Side 2

A

Ambient Temperature (Operation), Side 2*

-40°C to +90°C

Operating Temperature (UL), Side 2

- 30 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, NEMA 6P

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Au/Ag

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Yellow

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Yellow

Attachment Material, Side 2

Al

Attachment Plating, Side 2

anodized black

Note, Side 2

Do not connect or disconnect under load

UL-File

E104696

UL

UL recognized

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating


Part Numbers

Item # Item Description Cable Length
540003447 RSRK 401-839/0.5M 0.5 m
500003680 RSRK 401-839/1M 1 m
500003682 RSRK 401-839/2M 2 m
540003086 RSRK 401-839/12.5M 12.5 m
500004471 RSRK 401-839/3M 3 m
500003684 RSRK 401-839/4M 4 m
500003685 RSRK 401-839/5M 5 m
500003686 RSRK 401-839/6M 6 m
500003296 RSRK 401-839/10M 10 m
500004298 RSRK 401-839/15M 15 m
500004299 RSRK 401-839/19M 19 m
500003681 RSRK 401-839/20M 20 m
540003223 RSRK 401-839/22M 22 m
500004300 RSRK 401-839/25M 25 m
500004301 RSRK 401-839/30M 30 m
500004592 RSRK 401-839/35M 35 m
500004593 RSRK 401-839/40M 40 m
500004594 RSRK 401-839/70M 70 m