Product Number: RSRK 701M-822

1" Power Double-Ended Cordset: Male to Female, 7-pin, 600 V, 8 A; TPE yellow cable, 16 AWG

1" Power Double-Ended Cordset: Male, straight, 7-pin to Female, straight, 7-pin, yellow body, 600 V, 8 A; TPE yellow cable, 16 AWG, TC-ER Rated, US Color Code

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

600 V

Current Rating

8 A

Side 1 Product Sub Family

1"

Side 1 Type of Contact/Gender

Male

Connector Design

1" | Male | 7 Pole | 0°

Attachment Type

Coupling nut with internal threads

Number of Pins

7

Ambient Temperature (Operation)*

-40 °C to +90 °C

Protection Degree / IP Rating**

IP65, IP67

Contact Base Material

CuZn

Side 1 Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

YE

Molded Body Material

TPU

Molded Body Color

yellow

Attachment Material

Anodized Bk, Al

Cable Number

822

Conductor Size

16 AWG (65/34)

Number of Wires

7

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 10.55 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.77 mm

Ambient Temperature (Fixed Installation)

-30C TO 90C DRY, 75C WET

UL Cable Type

NEC TYPE TC-ER (UL1277)

Flammability Class (Cable Jacket)

UL 1685, CSA FT4, IEEE 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Side 2 Product Sub Family

1"

Side 2 Type of Contact/Gender

Female

Connector Design, Side 2

1" | Female | 7 Pole | 0°

Attachment Type, Side 2

Coupling nut with internal threads

Number of Pins, Side 2

7

Ambient Temperature (Operation), Side 2*

-40 °C to +90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Au over Ag

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

YE

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

yellow

Attachment Material, Side 2

Anodized Bk, Al

Note, Side 2

Do not connect / disconnect under load.

RoHS Compliant

Yes

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note Derating

Notice Derating


Part Numbers

Item # Item Description Cable Length
540004419 RSRK 701M-822/0.3M 0.3 m
540000751 RSRK 701M-822/1M 1 m
540001731 RSRK 701M-822/2M 2 m
540004074 RSRK 701M-822/3M 3 m
540000750 RSRK 701M-822/4M 4 m
540001733 RSRK 701M-822/5M 5 m
540001734 RSRK 701M-822/6M 6 m
540001736 RSRK 701M-822/10M 10 m
33038 RSRK 701M-822/10 M 10 m
540004643 RSRK 701M-822/15M 15 m
540004644 RSRK 701M-822/22M 22 m