Product Number: RSRKW 30-838

7/8" - Male 0° | #Contacts: 3 | 7/8" - Female 90° | #Contacts: 3 | 600 V | Cable: Yellow (TPE); 16 AWG; US | cURus

Double-Ended Cordset | 7/8"- Male Straight | #Contacts: 3 | 7/8"- Female Angled | #Contacts: 3 | 600 V / 10 A | Cable: TPE Yellow; 3x16 AWG; US | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3
green black white

Face View Side 2

Pin 1 Pin 2 Pin 3
green black white

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Current Rating

10 A

Rated Current (UL)*

10 A

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

7/8" | Male | 3 Pole | 0°

Attachment Type

Male Thread (round coupling screw)

Number of Pins

3

Coding, Side 1

A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

7/8'': 70 Ncm, hand-tight

Cable Number

838

Conductor Size

16 AWG

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 8.02 mm (0.316")

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 2.56 mm (0.101")

Ambient Temperature (Fixed Installation)

- 30 °C to +90 °C

Ambient Temperature (Flex Installation)

+ 5 °C to +90 °C

UL Cable Type

UL: NEC Type TC-ER (UL 1277)

Flammability Class (Cable Jacket)

UL 1685, CSA FT4, IEEC 1202

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

Side 2 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

7/8" | Female | 3 Pole | 90°

Attachment Type, Side 2

Female Thread (round coupling nut)

Number of Pins, Side 2

3

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C to + 90°C

Operating Temperature (UL), Side 2

- 30 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material, Side 2

Thermoplastic polyurethane (TPU)

Contact Bearer Color, Side 2

Yellow

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic polyurethane (TPU)

Molded Body Color, Side 2

Yellow

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Aluminum (Al)

Attachment Plating, Side 2

Anodized Black

Fastening Torque (Attachment), Side 2

7/8'': 70 Ncm, hand-tight

Note, Side 2

Do not connect / disconnect under load.

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating


Part Numbers

Item # Item Description Cable Length
500004143 RSRKW 30-838/1M 1 m
500004144 RSRKW 30-838/2M 2 m
500004145 RSRKW 30-838/3M 3 m
500004146 RSRKW 30-838/5M 5 m
500004147 RSRKW 30-838/10M 10 m
500004148 RSRKW 30-838/15M 15 m
500004149 RSRKW 30-838/20M 20 m
500004150 RSRKW 30-838/25M 25 m
500004151 RSRKW 30-838/30M 30 m