Product Number: RST 5L-1001 SW

M12 Power Single-Ended Cordset: Male, straight, 5-pin(4+FE), L-coded, black body, 50 V AC/60 V DC, 16 A; TPE black cable, 1.50 mm²

M12 Power Single-Ended Cordset: Male, straight, 5-pin(4+FE), L-coded, black body, 50 V AC/60 V DC, 16 A; TPE black cable, 1.50 mm²

  • Availability:
    Global
  • Status:
    Active
RST 5L-1001 SW
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

M12 Power

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

male

Connector Design

straight

Number of Pins

5

Coding, Side 1

L

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Voltage Rating

63 V

Rated Voltage (UL)

63 V

Rated Impulse Voltage

1.5 kV

Current Rating

16 A

Rated Current (UL)*

16 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40 °C to +125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67, IP69K

Side 1 Design Standard

IEC 61076-2-111

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuNi

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PBT GF

Contact Bearer Color

grey

Flammability Class (Contact Bearer)

UL 94 V-2

Molded Body Material

TPE

Molded Body Color

black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Cu/Ni

O-Ring Material

FKM

Fastening Torque (Contact Screw)

M 12x1: (60-65) Ncm, hand-tight

Cable Number

1001

Conductor Size

1.50 mm²

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 10 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 Mio

Conductor Material

Cu

Cable Jacket Material

TPE

Cable Jacket Color

black

Cable Diameter D

Ø 9.4 mm ± 0.2 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 2.55 mm

Overall Shield (Cable)

-

Ambient Temperature (Fixed Installation)

-40 °C to +90 °C

Ambient Temperature (Flex Installation)

-5 °C to +90 °C

Ambient Temperature (Drag Chain Inst)

-

UL Cable Type

UL/CSA, NEC (UL) TC_ER, WTTC or AWM Style 20328 (900 V 105 °C)

Flammability Class (Cable Jacket)

UL1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4

UL-File

E497237

UL

UL 2237; cULus

VDE

Yes

RoHS Compliant

Yes

Halogenfree

-

Oil Resistance

Oil Res II

Note Derating

* Notice derating

Note Derating

* Notice derating