Product Number: RSU 19-RKU 19-S3792

Obsolete | Alternative: RSU 19-RKU 19-242

M23 - Double-Ended Cordset: M23 - Male Straight | #Contacts: 19 | M23 - Female Straight | #Contacts: 19 | 120 V / 16x8 A + 3x10 A | Grey PUR Jacket, 19x0.75 mm² (18 AWG), Numeric

  • Availability:
    Global
  • Status:
    Obsolete
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
blue # 1 blue # 2 blue # 3 blue # 4 blue # 5 blue # 6 blue # 7 blue # 8 blue # 9 blue # 10 blue # 11 green / yellow blue # 13 blue # 14 blue # 15 blue # 16 blue # 17 blue # 18 blue # 19

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
blue # 1 blue # 2 blue # 3 blue # 4 blue # 5 blue # 6 blue # 7 blue # 8 blue # 9 blue # 10 blue # 11 green / yellow blue # 13 blue # 14 blue # 15 blue # 16 blue # 17 blue # 18 blue # 19

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

125 V

Rated Impulse Voltage

1.5 kV

Current Rating

16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm)

Side 1 Product Sub Family

M23 Power

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

M23 | Male |19 Pole | 0°

Attachment Type

Coupling Nut

Number of Pins

19

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Cross Section

19 x 0.75mm²

Ambient Temperature (Operation)*

- 25 °C to + 80 °C

Protection Degree / IP Rating**

IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Polybutylene terephthalate (PBT)

Contact Bearer Color

White

Flammability Class (Contact Bearer)

UL 94 V0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

Brass (CuZn)

Attachment Plating

Nickel (Ni)

O-Ring Material

Nitrile Butadiene Rubber (NBR)

Cable Number

S3792

Conductor Size

0.34 mm²

Number of Wires

19

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Grey

Cable Diameter D

Ø 11.60

Wire Insulation Material

Polyvinyl chloride (PVC)

Insulated Wire Diameter

Ø 1.20 mm [0.068"]

Ambient Temperature (Fixed Installation)

- 40 °C to + 80 °C

Ambient Temperature (Flex Installation)

- 5 °C to + 80 °C

UL Cable Type

AWM 20233

Flammability Class (Cable Jacket)

FT-1

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments

Side 2 Product Sub Family

M23 Power

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

M23 | Female |19 Pole | 0°

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

19

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Conductor Cross Section, Side 2

19 x 0.75mm²

Ambient Temperature (Operation), Side 2*

- 25 °C to + 80 °C

Protection Degree / IP Rating, Side 2**

IP67

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance, Side 2

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Gold over Copper (Cu/Au)

Contact Bearer Material, Side 2

Polyamide (Nylon), PA 6.6

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94-HB

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94-HB

Attachment Material, Side 2

Brass (CuZn)

Attachment Plating, Side 2

Nickel (Ni)

O-Ring Material, Side 2

Fluorocarbon rubber (FKM)

Note, Side 2

Do not connect / disconnect under load.

RoHS Compliant

Yes

Halogenfree

Yes

Oil Resistance

Yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.