Product Number: RSUF 19-RKU 19-355

Obsolete | Replacement: RSUF 19-RKU 19-242

M23 - Double-Ended Cordset: M23 - Male Straight | #Contacts: 19 | M23 - Female Straight | #Contacts: 19 |120 V / 16x8 A + 3x10 A | Grey PUR Jacket, 16x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC

  • Availability:
    Global
  • Status:
    Obsolete
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
violet red grey red-blue green blue grey-pink white-green white-yellow white-grey black green-yellow yellow-brown brown-green white yellow pink grey-brown brown

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
violet red grey red-blue green blue grey-pink white-green white-yellow white-grey black green-yellow yellow-brown brown-green white yellow pink grey-brown brown

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

120 V AC/DC

Current Rating

16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm)

Side 1 Product Sub Family

M23 Power

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

M23 | Male |19 Pole | 0° | Fixed Thread

Attachment Type

External thread fixed

Number of Pins

19

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Cross Section

16x0.5mm² + 3x1.0 mm²

Ambient Temperature (Operation)*

- 25 °C to + 80 °C

Protection Degree / IP Rating**

IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Polybutylene terephthalate (PBT)

Contact Bearer Color

White

Flammability Class (Contact Bearer)

UL 94 V0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

Brass (CuZn)

Attachment Plating

Nickel (Ni)

O-Ring Material

Fluorocarbon rubber (FKM)

Note

Do not connect / disconnect under load.

Cable Number

355

Conductor Size

16x0.5mm² + 3x1.0 mm²

Number of Wires

19

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Grey

Cable Diameter D

Ø 11.60

Wire Insulation Material

Thermoplastic elastomers (TPE)

Insulated Wire Diameter

16 x Ø 1.60 mm [0.063"] + 3 x Ø 2.00 mm [0.079"]

Ambient Temperature (Fixed Installation)

- 50 °C to + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C to + 80 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

IEC 60332-2 , VDE 0482-265-2-2 , EN 50265-2-2, CSA-FT2; non fire propagating and self-extinguishing

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments

Side 2 Product Sub Family

M23 Power

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

M23 | Female |19 Pole | 0°

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

19

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Conductor Cross Section, Side 2

16x0.5mm² + 3x1.0 mm²

Ambient Temperature (Operation), Side 2*

- 25 °C to + 80 °C

Protection Degree / IP Rating, Side 2**

IP67

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance, Side 2

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Gold over Copper (Cu/Au)

Contact Bearer Material, Side 2

Polyamide (Nylon), PA 6.6

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94-HB

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94-HB

Attachment Material, Side 2

Brass (CuZn)

Attachment Plating, Side 2

Nickel (Ni)

O-Ring Material, Side 2

Fluorocarbon rubber (FKM)

Note, Side 2

Do not connect / disconnect under load.

RoHS Compliant

Yes

Halogenfree

Yes

Oil Resistance

Yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.


Part Numbers

Item # Item Description Cable Length
5946 RSUF 19-RKU 19-355/3 M 3 m
6003 RSUF 19-RKU 19-355/5 M 5 m
6759 RSUF 19-RKU 19-242/10 M 10 m