Product Number: RSWP 3-800

Mini Power Single-Ended Cordset: 1 3/8", male, angled, 3-pin(2+PE), black body, 600 V, 42 A; TPE black cable, 10 AWG

Mini Power Single-Ended Cordset: 1 3/8", male, angled, 3-pin(2+PE), black body, 600 V, 42 A; TPE black cable, 10 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

1 3/8"

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

male

Connector Design

angled

Number of Pins

3(2+PE)

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Rated Voltage (UL)

600 V

Rated Current (UL)*

42 A

Ambient Temperature (Operation)*

-30 °C to +90 °C

Protection Degree / IP Rating**

IP 67, IP 68

Contact Base Material

CuSn

Side 1 Contact Plating

Ni/Au

Contact Bearer Material

PVC

Contact Bearer Color

black

Molded Body Material

PVC

Molded Body Color

black

Attachment Material

CuZn

Cable Number

800

Conductor Size

10 AWG

Number of Wires

3

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Black

Cable Diameter D

ø 0.474"

Wire Insulation Material

PVC/NYLON

Ambient Temperature (Fixed Installation)

-30 °C to +90 °

UL Cable Type

TC-ER

Flammability Class (Cable Jacket)

FT-4

UL-File

E482233

UL

TC-ER

RoHS Compliant

Yes

Oil Resistance

Oil Res I/II

UV Resistance

Sunlight Res

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
511000511 RSWP 3-800/0.5M 0.5 m
511000512 RSWP 3-800/1M 1 m
511000514 RSWP 3-800/2M 2 m
511000516 RSWP 3-800/3M 3 m
511000517 RSWP 3-800/4M 4 m
511000518 RSWP 3-800/5M 5 m
511000519 RSWP 3-800/6M 6 m
511000520 RSWP 3-800/8M 8 m
511000521 RSWP 3-800/10M 10 m
511000522 RSWP 3-800/12M 12 m
511000523 RSWP 3-800/14M 14 m
511000524 RSWP 3-800/15M 15 m
511000525 RSWP 3-800/18M 18 m
511000526 RSWP 3-800/20M 20 m
511000527 RSWP 3-800/22M 22 m
511000528 RSWP 3-800/25M 25 m
511000529 RSWP 3-800/30M 30 m
511000530 RSWP 3-800/35M 35 m
511000531 RSWP 3-800/40M 40 m
511000532 RSWP 3-800/45M 45 m
511000533 RSWP 3-800/50M 50 m
511000513 RSWP 3-800/1.5M 1.5 m
511000515 RSWP 3-800/2.5M 2.5 m

Resources

Resources