Product Number: RSWU 12-256

M23 - Male 90° | #Contacts: 12 | 120 V | Cable: Black (PUR); 8x0.5 mm² + 3x1.0 mm²; IEC

M23 - Singled-Ended Male Angled Cordset | #Contacts: 12 | 120 V / 8 A | Black PUR Jacket, 8x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12
white green yellow grey grey-pink red-blue white-green brown-green blue blue (bridge to pin 9) brown green-yellow

Product Family

Power Connector

Side 1 Product Sub Family

M23 Power

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

M23 | Male |12 Pole | 90°

Number of Pins

12

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Voltage Rating

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

120 V AC/DC

Current Rating

8 A

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Cross Section

8x0.5mm² + 3x1.0 mm²

Ambient Temperature (Operation)*

- 25 °C to + 80 °C

Protection Degree / IP Rating**

IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Polybutylene terephthalate (PBT)

Contact Bearer Color

White

Flammability Class (Contact Bearer)

UL 94 V0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

Brass (CuZn)

Attachment Plating

Nickel (Ni)

O-Ring Material

Nitrile Butadiene Rubber (NBR)

Cable Number

256

Conductor Size

8x0.5mm² + 3x1.0 mm²

Number of Wires

11

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Black

Cable Diameter D

Ø 9.30

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

8 x Ø 1.45 mm + 3 x Ø 1.95 mm

Ambient Temperature (Fixed Installation)

- 50 °C to + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C to + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C to + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2; flame-retardant

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments

RoHS Compliant

Yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.


Part Numbers

Item # Item Description Cable Length
84359 RSWU 12-256/5 M 5 m
6742 RSWU 12-256/7 M 7 m
934636560 RSWU 12-256/10 M 10 m
934636561 RSWU 12-256/15 M 15 m
934637085 RSWU 12-256/20 M 20 m