Product Number: E6ASJSE6042

Gigabit Ethernet Cat5e Data Double-Ended Cordset: Male straight A-coded black M12 standard to male straight black RJ45, shielded, PU cable, 8 wires

Gigabit Ethernet Cat5e Data Double-Ended Cordset: Male straight A-coded black M12 standard to male straight black RJ45, shielded, PU cable, 8 wires

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
White/Blue White/Brown Brown Orange White/Green White/Orange Blue Green

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
White/Orange Orange White/Green Blue White/Blue Green White/Brown Brown

Product Family

EtherNet / IP Double-ended Cordset

Connector Type

Cordset, double ended

Shielding Type

Shielded

Data Transmission Type

Gigabit Ethernet Cat5e

Data Transmission Rate

100Mbits

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

8

Coding, Side 1

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^8 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C + 80 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. To DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. To DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU-GF

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Nom. Fitted Imapedance: 100 Ohm

Cable Type

4 Pair Cat5e PE/OS/OBS/PU LAN CABLE

Number of Wires

8

Cable Jacket Material

PU

Cable Diameter D

Nom. 7.3 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

1.18 mm

Ambient Temperature (Fixed Installation)

‐ 20°C to +80°C

UL Cable Type

UL 758 AWM Style 2095

Flammability Class (Cable Jacket)

IEC 60332-1, FT-2

Min No. of Drag Chain Cycles

Min. 1 million cycles (2m distance, 18D bending radius, 20 cycles/min speed)

Core Colors

1. Blue & Blue/White, 2. Orange & Orange/White, 3. Green & Green/White, 4. Brown & Brown/White

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

8

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 40 °C + 85 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

PC - Polycarbonate, UL 94 V-0 rated

Attachment Plating, Side 2

Gold plating in contact area

Shielding Material, Side 2

Copper Alloy

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.12 Revision Date: 07-13-2023

Update and Revision

Revision Number: 0.12 Revision Date: 07-13-2023


Part Numbers

Item # Item Description Cable Length
E6ASJSE60420050 EIP 1Gbps M12 A-RJ45 4P24 0.5m PU 0.5 m
E6ASJSE60420100 EIP 1Gbps M12 A-RJ45 4P24 1.0m PU 1 m
E6ASJSE60420200 EIP 1Gbps M12 A-RJ45 4P24 2.0m PU 2 m
E6ASJSE60420500 EIP 1Gbps M12 A-RJ45 4P24 5.0m PU 5 m
E6ASJSE60421000 EIP 1Gbps M12 A-RJ45 4P24 10.0m PU 10 m