Product Number: E7XSJSE6062

Gigabit Ethernet Cat6A Data Double-Ended Cordset: Male straight X-coded black M12 standard to male straight black RJ45, 24AWG shielded, PUR cable, 8 wires

Gigabit Ethernet Cat6A Data Double-Ended Cordset: Male straight X-coded black M12 standard to male straight black RJ45 standard, 24AWG shielded, PUR cable, 8 wires

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white/orange orange white/green green white/brown brown white/blue blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white/orange orange white/green blue white/blue green white/brown brown

Product Family

Data Connector

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

60 V

Rated Voltage (UL)

30 V

Data Transmission Type

Up to 10GBase-T, Cat6A

Data Transmission Rate

10 Gbit/s(End to End Application)

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

8

Coding, Side 1

X

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 80 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. To DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Type

4P Cat6A S/FTP PVC CABLE

Number of Wires

8

Conductor Material

Stranded Bare Copper

Cable Jacket Material

Blend of PVC and TPU

Cable Jacket Color

see variants table

Cable Diameter D

Nom. 7.5 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

1.35 mm

Flammability Class (Cable Jacket)

FT2

Min No. of Drag Chain Cycles

2 million(18*OD, 1m, 20 cycles/min)

Core Colors

1. Blue& Blue/White, 2. Orange& Orange/White, 3. Green& Green/White, 4. Brown& Brown/White

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

8

Coding, Side 2

RJ45

Mating Cycles, Side 2

≥750

Ambient Temperature (Operation), Side 2*

- 40 °C - + 85 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

PC - Polycarbonate, UL 94V-2 rated

Attachment Plating, Side 2

Gold plating in contact area

Shielding Material, Side 2

Copper Alloy

RoHS Compliant

Yes

Oil Resistance

Yes

Protection Degree / IP Rating Note

only if mounted and locked in combination with Hirschmann / Lumberg Automation connector

Update and Revision

Revision Number: 0.20 Revision Date: 10-26-2025

Update and Revision

Revision Number: 0.20 Revision Date: 10-26-2025


Part Numbers

Item # Cable Length Color
E7XSJSE6062050050 0.5 m Green
E7XSJSE6062060050 0.5 m Blue
E7XSJSE6062000050 0.5 m Black
E7XSJSE6062050500 5 m Green
E7XSJSE6062060500 5 m Blue
E7XSJSE6062000500 5 m Black
E7XSJSE6062058000 80 m Green
E7XSJSE6062068000 80 m Blue
E7XSJSE6062008000 80 m Black