Product Number: RST 4-RKT/LED F 4-646
Sensor / Actuator Connectors: Cordset, double ended, M12 Standard, Straight Male, 4-pole to a, M12 Standard, Straight Female, 4-pole; with Grey PVC 22 AWG cable and 2xLEDs, yellow - green (PNP)
Sensor / Actuator Connectors: Cordset, double ended, M12 Standard, Straight Male, 4-pole to a, M12 Standard, Straight Female, 4-pole, 30 V | 4 A; with Grey PVC 22 AWG cable and 2xLEDs, yellow - green (PNP)
-
Availability:
Americas
-
Status:
Active
- Specifications
- Part Numbers
- Where to buy
Specifications
Face View Side 1
|
Product Family |
Sensor / Actuator Connectors |
|---|---|
|
Connector Type |
Cordset, double ended |
|
Shielding Type |
Unshielded |
|
Voltage Rating |
30 V |
|
Rated Impulse Voltage |
0.8 Kv |
|
Operating Voltage |
10-30 V DC |
|
Current Rating |
4 A |
Technical Data Side 1
|
Side 1 Product Sub Family |
M12 Standard |
|---|---|
|
Side 1 Type of Contact/Gender |
Male |
|
Connector Design |
Straight |
|
Attachment Type |
Coupling Screw |
|
Number of Pins |
4 |
|
Coding, Side 1 |
A |
|
Contact Resistance |
≤ 10 mOhm |
|
Insulation Resistance |
˃ 10^9 Ohm |
|
Mating Cycles |
≤ 100 |
|
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
|
Protection Degree / IP Rating** |
IP65, IP67 |
|
Design Standard |
IEC 61076-2-101 |
|
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material |
CuSn |
|
Side 1 Contact Plating |
Cu/Au |
|
Contact Bearer Material |
TPU |
|
Contact Bearer Color |
Orange |
|
Flammability Class (Contact Bearer) |
UL 94 HB |
|
Molded Body Material |
TPU |
|
Molded Body Color |
Grey Transluscent |
|
Flammability Class (Molded Body) |
UL 94 HB |
|
Attachment Material |
CuZn, Nickel-plated, External thread |
|
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Cable Data
|
Cable Number |
646 |
|---|---|
|
Conductor Size |
22 AWG |
|
Number of Wires |
4 |
|
Minimal Bending Radius (Fixed Inst) |
˃ 7 x D |
|
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
|
Cycles (Bending) |
˃ 1 M |
|
Conductor Material |
Cu [Bare Copper] |
|
Cable Jacket Material |
PVC |
|
Cable Jacket Color |
Grey |
|
Cable Diameter D |
Ø 5.10 mm |
|
Wire Insulation Material |
PVC-SR |
|
Insulated Wire Diameter |
Ø 1.25 mm |
|
Ambient Temperature (Fixed Installation) |
- 40 to 105°C |
|
Ambient Temperature (Flex Installation) |
- 15 to 105°C |
|
Ambient Temperature (Drag Chain Inst) |
- 15 to 105°C |
|
UL Cable Type |
AWM 2661, C(RU) AWM I/II A/B |
|
Flammability Class (Cable Jacket) |
UL VW-1, FT1 |
|
Cable Characteristics |
Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis |
Technical Data Side 2
|
Side 2 Product Sub Family |
M12 Standard |
|---|---|
|
Side 2 Type of Contact/Gender |
Female |
|
Connector Design, Side 2 |
Straight |
|
Attachment Type, Side 2 |
Coupling Thread |
|
Number of Pins, Side 2 |
4 |
|
Coding, Side 2 |
A |
|
Contact Resistance, Side 2 |
≤ 10 mOhm |
|
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
|
Mating Cycles, Side 2 |
≤ 100 |
|
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 90 °C |
|
Protection Degree / IP Rating, Side 2** |
IP65, IP67 |
|
Design Standard, Side 2 |
IEC 61076-2-101 |
|
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Overvoltage Category, Side 2 |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material, Side 2 |
CuSn |
|
Contact Plating, Side 2 |
Cu/Au |
|
Contact Bearer Material, Side 2 |
TPU |
|
Contact Bearer Color, Side 2 |
Orange |
|
Flammability Class (Contact Bearer), Side 2 |
UL 94 HB |
|
Molded Body Material, Side 2 |
TPU |
|
Molded Body Color, Side 2 |
Grey Transluscent |
|
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
|
Attachment Material, Side 2 |
CuZn, Nickel-plated, Internal thread |
|
O-Ring Material, Side 2 |
FKM, green or black |
|
Function Indicator, Side 2 |
2xLEDs, yellow - green (PNP) |
|
Fastening Torque (Attachment), Side 2 |
M 12x1: (50-60) Ncm, hand-tight |
|
Note, Side 2 |
Do not connect or disconnect under load. |
Approvals
|
UL-File |
E315587 |
|---|---|
|
UL |
Yes |
|
VDE |
Yes |
Safety & Environmental Compliance
|
RoHS Compliant |
Yes |
|---|
Resistances
|
Oil Resistance |
Good chemical and oil resistance |
|---|
Notes
|
Protection Degree / IP Rating Note |
Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
|---|---|
|
Note Derating |
Notice derating |
Information
|
Protection Degree / IP Rating Note |
Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
|---|---|
|
Note Derating |
Notice derating |
Part Numbers
| Item # | Item Description | Cable Length |
|---|---|---|
| 600006290 | RST 4-RKT/LED F 4-646/0.6M | 0.6 m |
| 600006291 | RST 4-RKT/LED F 4-646/1M | 1 m |
| 600006292 | RST 4-RKT/LED F 4-646/2M | 2 m |
| 600006293 | RST 4-RKT/LED F 4-646/5M | 5 m |
Inventory detail for RST 4-RKT/LED F 4-646 is currently unavailable. Find a distributor or call 800.Belden1 for futher assistance.