Product Number: RST 4-RST 4-637
Sensor/Actuator Double-Ended Cordset: Male straight A-coded yellow 4-pin M12 Standard connector to male straight A-coded yellow 4-pin M12 Standard connector, 230 V AC/DC, 4 A; TPE yellow cable, 4-wires, 0.824 mm² (18 AWG)
Sensor/Actuator Double-Ended Cordset: Male straight A-coded yellow 4-pin M12 Standard connector to male straight A-coded yellow 4-pin M12 Standard connector, 230 V AC/DC, 4 A; TPE yellow cable, 4-wires, 0.824 mm² (18 AWG)
-
Availability:
Global
-
Status:
Active
- Specifications
- Part Numbers
- Where to buy
Specifications
Information
Face View Side 1
| Pin 1 | Pin 2 | Pin 3 |
|---|---|---|
| brown | white | blue |
Face View Side 2
| Pin 1 | Pin 2 | Pin 3 |
|---|---|---|
| brown | white | blue |
|
Product Family |
Sensor / Actuator Connectors |
|---|---|
|
Connector Type |
Cordset, double ended |
|
Shielding Type |
Unshielded |
|
Voltage Rating |
250 V |
|
Rated Impulse Voltage |
2.5 kV |
|
Operating Voltage |
50 V AC/DC |
|
Current Rating |
4 A |
Technical Data Side 1
|
Side 1 Product Sub Family |
M12 Standard |
|---|---|
|
Side 1 Type of Contact/Gender |
Male |
|
Connector Design |
Straight |
|
Attachment Type |
Coupling Screw |
|
Number of Pins |
4 |
|
Coding, Side 1 |
A |
|
Contact Resistance |
≤ 10 mOhm |
|
Insulation Resistance |
˃ 10^9 Ohm |
|
Mating Cycles |
≤ 100 |
|
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
|
Protection Degree / IP Rating** |
IP67 |
|
Design Standard |
IEC 61076-2-101 |
|
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material |
CuSn |
|
Side 1 Contact Plating |
Cu/Au |
|
Contact Bearer Material |
PUR |
|
Contact Bearer Color |
Yellow |
|
Flammability Class (Contact Bearer) |
UL 94 HB |
|
Molded Body Material |
TPU |
|
Molded Body Color |
Yellow |
|
Flammability Class (Molded Body) |
UL 94 HB |
|
Attachment Material |
CuZn |
|
Attachment Plating |
Nickel-plated |
|
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Cable Data
|
Cable Number |
637 |
|---|---|
|
Conductor Size |
0.824 mm² |
|
Number of Wires |
4 |
|
Cycles (Bending) |
˃ 1 M |
|
Conductor Material |
Cu |
|
Cable Jacket Material |
TPE |
|
Cable Jacket Color |
yellow matt similarly RAL 1021 |
|
Cable Diameter D |
ø 7.112 ± 0.254 mm |
|
Wire Insulation Material |
PVC class 43 |
|
Insulated Wire Diameter |
ø 2.032 mm |
|
Ambient Temperature (Fixed Installation) |
- 50 °C - + 105 °C |
|
UL Cable Type |
AWM: 20626 |
|
Flammability Class (Cable Jacket) |
FT-4 |
|
Cable Characteristics |
PLTC AWM 20626 |
Technical Data Side 2
|
Side 2 Product Sub Family |
M12 Standard |
|---|---|
|
Side 2 Type of Contact/Gender |
Male |
|
Connector Design, Side 2 |
Straight |
|
Attachment Type, Side 2 |
Coupling Screw |
|
Number of Pins, Side 2 |
4 |
|
Coding, Side 2 |
A |
|
Contact Resistance, Side 2 |
≤ 10 mOhm |
|
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
|
Mating Cycles, Side 2 |
≤ 100 |
|
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 90 °C |
|
Protection Degree / IP Rating, Side 2** |
IP 67 |
|
Design Standard, Side 2 |
IEC 61076-2-101 |
|
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Overvoltage Category, Side 2 |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material, Side 2 |
CuSn |
|
Contact Plating, Side 2 |
Cu/Au |
|
Contact Bearer Material, Side 2 |
TPU-GF |
|
Contact Bearer Color, Side 2 |
Yellow |
|
Flammability Class (Contact Bearer), Side 2 |
UL 94 HB |
|
Molded Body Material, Side 2 |
TPU |
|
Molded Body Color, Side 2 |
Yellow |
|
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
|
Attachment Material, Side 2 |
CuZn |
|
Attachment Plating, Side 2 |
Nickel-plated |
|
Fastening Torque (Attachment), Side 2 |
M 12x1: (50-60) Ncm, hand-tight |
Safety & Environmental Compliance
|
RoHS Compliant |
yes |
|---|
Resistances
|
Halogenfree |
DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-2 |
|---|
Notes
|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
|---|---|
|
Note Derating |
Notice derating |
Information
|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
|---|---|
|
Note Derating |
Notice derating |
Part Numbers
| Item # | Item Description | Cable Length |
|---|---|---|
| 600006674 | RST 4-RST 4-637/26M | 26 m |
Inventory detail for RST 4-RST 4-637 is currently unavailable. Find a distributor or call 800.Belden1 for futher assistance.