Product Number: RKF 5-1/2-14

M12 standard sensor/actuator receptacle connector, front mounting, female 5-pin, A-coding, 22 AWG, 5 stranded wires

M12 standard sensor/actuator receptacle connector, front mounting, female 5-pin, A-coding, 22 AWG, 5 stranded wires

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connectors

Side 1 Product Sub Family

M12 Standard

Mating Side

M12

Connecting Side

Stranded Wires

Connector Type

Receptacle

Side 1 Type of Contact/Gender

Female

Connector Design

Front Mount

Number of Pins

5

Coding, Side 1

A

Voltage Rating

250 V

Rated Voltage (UL)

250 V

Operating Voltage

250 V

Current Rating

4 A

Rated Current (UL)*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-25°C (-13°F) / +90°C (+194°F)

Protection Degree / IP Rating**

IP 67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper alloy, gold over nickel plated

Side 1 Contact Plating

Brass, Nickel Plated

Contact Bearer Material

PUR

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Housing Material

Aluminum

Housing Plating

Anodized

Housing Color

Blue

Attachment Material

Steel

Attachment Plating

Zinc

O-Ring Material

Viton

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Conductor Size

22 AWG

Number of Wires

5

Conductor Material

Cu

Wire Insulation Material

PVC

Core Colors

Brown, White, Blue, Black, Grey

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.


Part Numbers

Item # Item Description Cable Length
600000200 RKF 5-1/2-14/0.5M 0.5 m
600004835 RKF 5-1/2-14/2M 2 m
600005445 RKF 5-1/2-14/3M 3 m
600005584 RKF 5-1/2-14/4M 4 m
600005585 RKF 5-1/2-14/5M 5 m
600005586 RKF 5-1/2-14/6M 6 m
600005587 RKF 5-1/2-14/8M 8 m
600005588 RKF 5-1/2-14/10M 10 m