Product Number: RSF 4-1/2-14-693(CR5792)

M12 standard sensor/actuator receptacle connector, male 4-pin, front mounting, A-coding, 18 AWG, 4 stranded wires, panel mount thread 1/4" -NPT, 250 V AC/DC, 4 A

M12 standard sensor/actuator receptacle connector, male 4-pin, front mounting, A-coding, 18 AWG, 4 stranded wires, panel mount thread 1/4" -NPT, 250 V AC/DC, 4 A

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connectors

Side 1 Product Sub Family

M12 Standard

Mating Side

M12

Connecting Side

Stranded Wires

Connector Type

Receptacle

Side 1 Type of Contact/Gender

Male

Connector Design

Front Mount

Number of Pins

4

Coding, Side 1

A

Voltage Rating

250 V

Rated Voltage (UL)

250 V

Operating Voltage

250 V

Current Rating

4 A

Rated Current (UL)*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-25°C (-13°F) / +90°C (+194°F)

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper alloy, gold over nickel plated

Side 1 Contact Plating

Brass, Gold over Nickel Plated

Contact Bearer Material

PUR

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Housing Material

Aluminum

Housing Plating

Anodized

Housing Color

Blue

Attachment Material

Steel

Attachment Plating

Zinc

O-Ring Material

Viton

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Conductor Size

18 AWG

Number of Wires

4

Conductor Material

Cu

Wire Insulation Material

PVC

Insulated Wire Diameter

Ø 2.0 mm

UL Cable Type

1007/1569

Core Colors

Brown, White, Blue, Black

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.