Product Number: RKU 6-204

M23 - Female 0° | #Contacts: 6 |250 V | Cable: Black (PUR); 5x1.0 mm², Numeri

M23 - Female 0° | #Contacts: 6 |250 V | Cable: Black (PUR); 5x1.0 mm², Numeric

  • Availability:
    Global
  • Status:
    Limited Availability/Passive
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
green/yellow black 1 black 2 black 3 black 4

Product Family

Power Connector

Connector Type

Cordset, double ended

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

M23 | Female | 6 Pole | 0°

Number of Pins

6

Attachment Type

Knurled Nut

Voltage Rating

250 V

Rated Impulse Voltage

2.5 kV

Current Rating

12 A

Contact Resistance

≤ 5 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Cross Section

5x1.0mm²

Ambient Temperature (Operation)*

- 25 °C to + 80 °C

Protection Degree / IP Rating**

IP67

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Polybutylene terephthalate (PBT)

Contact Bearer Color

White

Flammability Class (Contact Bearer)

UL 94 V0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

Brass (CuZn)

Attachment Plating

Nickel (Ni)

Cable Number

204

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Black

Cable Diameter D

Ø 8.00

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

Ø 2.35 mm [0.093"]

Ambient Temperature (Fixed Installation)

- 50 °C to + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C to + 80 °C

UL Cable Type

AWM 21198 or 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2 VDE 0482-332-2-2 IEC 60332-2-2 CSA FT-2

RoHS Compliant

Yes

Halogenfree

Yes

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

L = Standard length of control line

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

L = Standard length of control line

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.


Part Numbers

Item # Item Description Cable Length
46687 RKU 6-204/5 M 5 m
900001133 RKU 6-204/10 M 10 m
47949 RKU 6-204/15 M 15 m