Product Number: RKU A 6-203
M23 - Female 0° | #Contacts: 6 |250 V | Cable: Black (PUR); 3x1.0 mm², Numeric
M23 - Female 0° | #Contacts: 6 |250 V | Cable: Black (PUR); 3x1.0 mm², Numeric
-
Availability:
Global
-
Status:
Limited Availability/Passive
- Specifications
- Part Numbers
- Where to buy
Specifications
Information
Face View
| Pin 1 | Pin 2 | Pin 3 |
|---|---|---|
| green/yellow | black 1 | black 2 |
|
Product Family |
Power Connector |
|---|---|
|
Connector Type |
Cordset, double ended |
|
Side 1 Type of Contact/Gender |
Socket Contact / Female |
|
Connector Design |
M23 | Female | 6 Pole | 0° |
|
Number of Pins |
6 |
|
Attachment Type |
Knurled Nut |
|
Voltage Rating |
250 V |
|
Rated Impulse Voltage |
2.5 kV |
|
Current Rating |
12 A |
|
Contact Resistance |
≤ 5 mOhm |
|
Mating Cycles |
≤ 100 |
|
Cross Section |
3x1.0mm² |
|
Ambient Temperature (Operation)* |
- 25 °C to + 80 °C |
|
Protection Degree / IP Rating** |
IP67 |
|
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Clearance / Creepage Distance |
acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
|
Contact Base Material |
Brass (CuZn) |
|---|---|
|
Side 1 Contact Plating |
Gold over Copper (Cu/Au) |
|
Contact Bearer Material |
Polybutylene terephthalate (PBT) |
|
Contact Bearer Color |
White |
|
Flammability Class (Contact Bearer) |
UL 94 V0 |
|
Molded Body Material |
Thermoplastic Polyurethane (TPU) |
|
Molded Body Color |
Black |
|
Flammability Class (Molded Body) |
UL 94-HB |
|
Attachment Material |
Brass (CuZn) |
|
Attachment Plating |
Nickel (Ni) |
Cable Data
|
Cable Number |
203 |
|---|---|
|
Number of Wires |
3 |
|
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
|
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
|
Conductor Material |
Cu |
|
Cable Jacket Material |
Polyurethane (PUR) |
|
Cable Jacket Color |
Black |
|
Cable Diameter D |
Ø 6.50 |
|
Wire Insulation Material |
Polyvinyl Chloride (PVC) |
|
Insulated Wire Diameter |
Ø 2.20 mm [0.087"] |
|
Ambient Temperature (Fixed Installation) |
- 40 °C to + 90 °C |
|
Ambient Temperature (Flex Installation) |
+ 5 °C to + 90 °C |
|
Flammability Class (Cable Jacket) |
VDE 0482-265-2-1 EN 50265-2-1 IEC 60332-1 |
Safety & Environmental Compliance
|
RoHS Compliant |
Yes |
|---|
Resistances
|
Halogenfree |
Yes |
|---|---|
|
Oil Resistance |
Yes |
Notes
|
Note Derating |
* Notice derating |
|---|---|
|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
|
Note |
L = Standard length of control line |
|
Particularities |
When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
|
Product Characteristics |
Drag chain sustainability, Very good resistance to oils, coolants, lubricants as well as emulsions, Very good vibration and shock resistance |
Information
|
Note Derating |
* Notice derating |
|---|---|
|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
|
Note |
L = Standard length of control line |
|
Particularities |
When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
|
Product Characteristics |
Drag chain sustainability, Very good resistance to oils, coolants, lubricants as well as emulsions, Very good vibration and shock resistance |
Part Numbers
| Item # | Item Description | Cable Length |
|---|---|---|
| 900001056 | RKU A 6-203/5 M | 5 m |
| 900001689 | RKU A 6-203/10 M | 10 m |
| 57246 | RKU A 6-203/15 M | 15 m |
Inventory detail for RKU A 6-203 is currently unavailable. Find a distributor or call 800.Belden1 for futher assistance.