Product Number: RST 5-794

M12 - Male 0° to Open | #Contacts: 5 | 30 V | Cable TPE YE, 18 AWG, IEC | cURus

RST 5-794 - M12 - Male 0° to Open | #Contacts: 5 | 30 V | Cable TPE YE, 18 AWG, IEC | cURus

  • Availability:
    Global
  • Status:
    Active

Specifications

Connector Design

Straight (0°) Body

Number of Pins

5

Coding, Side 1

A

Rated Impulse Voltage

2.5 kV

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40° C - +90° C

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper-Tin (CuSn)

Side 1 Contact Plating

Copper over Gold (Cu/Au)

Contact Bearer Material

Thermoplastic Polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Brass (Cu/Zn)

Attachment Plating

Nickel-plated (Ni)

O-Ring Material

FKM, green

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

794

Conductor Size

18 AWG

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 7.70 mm [0.304”]

Insulated Wire Diameter

Ø 2.03 mm [0.080”]

Ambient Temperature (Fixed Installation)

- 35° C - + 105° C

Ambient Temperature (Flex Installation)

+ 5° C - + 105° C

Flammability Class (Cable Jacket)

CSA FT-4

Cable Characteristics

Oil Resistant, C-Track rated

UL-File

E104696

UL

UL 2238; cURus

RoHS Compliant

Yes

Update and Revision

Revision Number: 0.33 Revision Date: 12-07-2025

Update and Revision

Revision Number: 0.33 Revision Date: 12-07-2025


Part Numbers

Item # Item Description
600005651 RST 5-794/10M
600005652 RST 5-794/2M
600005653 RST 5-794/5M
600006531 RST 5-794/15M