Product Number: FASBS 2 M12-5S CN

T-Splitter with 2 M12 female connectors and 1 M12 male connector, 1 mounting hole, 5-pin, A-coded, orange body, 60 V, 4 A

T-Splitter with 2 M12 female connectors and 1 M12 male connector, 1 mounting hole, 5-pin, A-coded, orange body, 60 V, 4 A

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connectors

Connector Type

T-Splitter

Shielding Type

Unshielded

Voltage Rating

60 V

Current Rating

4 A

Attachment Type

Coupling Nut/Screw, CuZn, nickel-plated

Number of Pins

5

Coding, Side 1

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^8 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 25 °C - + 90 °C

Protection Degree / IP Rating**

IP 67

Contact Base Material

CuZn, gold-plated

O-Ring Material

FKM

Note

Do not connect or disconnect under load.

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.22 Revision Date: 12-24-2025

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.22 Revision Date: 12-24-2025


Part Numbers

Item # Item Description
900062201 FASBS 2 M12-5S CN