Product Number: PP12M-MSSV5A-0183

M12 pigtail, Push Pull, industrial sensor cable, PVC orange cable, shielded, male, straight, A-coded, 5-Pin, 5x0.34mm²

M12 pigtail, Push Pull, industrial sensor cable, PVC orange cable, shielded, male, straight, A-coded, 5-Pin, 5x0.34mm², 50 V AC / 60 V DC, 4 A, - 25 °C - + 70 °C (operating temp.), IP65, IP67

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connectors

Side 1 Product Sub Family

M12 Standard push pull

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

5

Coding, Side 1

A

Shielding Type

Shielded

Attachment Type

Snap Ring

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

4 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 85 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

PA

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

PushPull

Cable Number

183

Conductor Size

0.34 mm²

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 8 x D

Minimal Bending Radius (Flexible Inst)

˃ 15 x D

Conductor Material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

orange

Cable Diameter D

ø 5.85 ± 0.15 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.50 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Ambient Temperature (Fixed Installation)

- 30 °C - + 70 °C

Ambient Temperature (Flex Installation)

+ 5 °C - + 70 °C

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2

Cable Characteristics

Free of lacquer wetting disturbing substances, Exclusion of silicone

Core Colors

brown, white, blue, black, grey

RoHS Compliant

yes

Halogenfree

no

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.17 Revision Date: 05-04-2025

Update and Revision

Revision Number: 0.17 Revision Date: 05-04-2025


Part Numbers

Item # Item Description Rated Current
935301016 PP12M-MSSV5A-0183-0500 4 A
935301015 PP12M-MSSV5A-0183-0300 4 A
935301014 PP12M-MSSV5A-0183-0200 4 A
935301013 PP12M-MSSV5A-0183-0100 4 A