Product Number: RKMV 3-MF224

M8 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PU black cable, 3-wires, 0.34 mm²

M8 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PU black cable, 3-wires, 0.34 mm²

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3
brown blue black

Side 1 Product Sub Family

M8 Standard

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Female

Connector Design

Straight

Number of Pins

3

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Rated Voltage (UL)

60V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current (UL)*

4 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 30 °C - + 80 °C

Protection Degree / IP Rating**

IP 67

Side 1 Design Standard

IEC 61076-2-104

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM, green

Fastening Torque (Attachment)

M 8x1: 30 Ncm, hand-tight

Cable Number

MF224

Conductor Size

0.34 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

4 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Conductor Material

Cu

Cable Jacket Material

PU

Cable Jacket Color

Black

Cable Diameter D

ø 4.30mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.30 mm

Flammability Class (Cable Jacket)

IEC 60332-2-1/ FT2

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length
9600103015 RKMV 3-MF224/0150 1.5 m
960010302 RKMV 3-MF224/0200 2 m
960010304 RKMV 3-MF224/0400 4 m
960010305 RKMV 3-MF224/0500 5 m
960010306 RKMV 3-MF224/0600 6 m
960010308 RKMV 3-MF224/0800 8 m