Product Number: RST 5-RKT 5-794

M12 - Male 0° to Female 0° | #Contacts: 5 | 30 V | Cable TPE YE, 18 AWG, IEC | cURus

M12 - Molded Cordset Male Straight to Female Straight | #Contacts: 5 | 30 V / 4 A | Cable TPE Yellow, 5x18 AWG, IEC | cURus 2238

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connectors

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

30 V

Rated Impulse Voltage

2.5 kV

Current Rating

4 A

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

Straight (0°) Body

Attachment Type

Coupling Screw

Number of Pins

5

Coding, Side 1

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper-Tin (CuSn)

Side 1 Contact Plating

Copper over Gold (Cu/Au)

Contact Bearer Material

Thermoplastic Polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Polyurethane (PUR)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Brass (Cu/Zn)

Attachment Plating

Nickel-plated (Ni)

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

794

Conductor Size

18 AWG

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 7 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 7.70 mm [0.304”]

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 2.03 mm [0.080”]

Ambient Temperature (Fixed Installation)

- 35 °C - + 105 °C

Ambient Temperature (Flex Installation)

+ 5 °C - + 105 °C

UL Cable Type

PLTC

Flammability Class (Cable Jacket)

CSA FT-4

Cable Characteristics

Oil Resistant, C-Track rated

Side 2 Product Sub Family

M12 Standard

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

Straight (0°) Body

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

5

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Operating Temperature (UL), Side 2

max. + 50 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Copper-Tin (CuSn)

Contact Plating, Side 2

Copper over Gold (Cu/Au)

Contact Bearer Material, Side 2

Thermoplastic Polyurethane (TPU)

Contact Bearer Color, Side 2

Yellow

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Yellow

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Brass (Cu/Zn)

Attachment Plating, Side 2

Nickel-plated (Ni)

O-Ring Material, Side 2

FKM, green

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

UL-File

E104696

UL

UL 2238; cURus

RoHS Compliant

Yes

RoHS Compliant

Yes


Part Numbers

Item # Item Description Cable Length
600005527 RST 5-RKT 5-794/0.5M 0.5 m
600005528 RST 5-RKT 5-794/1M 1 m
600005529 RST 5-RKT 5-794/1.5M 1.5 m
600005530 RST 5-RKT 5-794/2M 2 m
600005531 RST 5-RKT 5-794/3M 3 m
600005532 RST 5-RKT 5-794/5M 5 m
600005533 RST 5-RKT 5-794/7M 7 m
600005534 RST 5-RKT 5-794/10M 10 m
600005535 RST 5-RKT 5-794/15M 15 m
600005536 RST 5-RKT 5-794/20M 20 m
600005612 RST 5-RKT 5-794/4M 4 m
600005613 RST 5-RKT 5-794/12M 12 m
600005614 RST 5-RKT 5-794/25M 25 m
600005643 RST 5-RKT 5-794/6M 6 m
600005988 RST 5-RKT 5-794/0.6M 0.6 m
600006008 RST 5-RKT 5-794/30M 30 m
600006069 RST 5-RKT 5-794/50M 50 m
600006229 RST 5-RKT 5-794/8M 8 m
600006462 RST 5-RKT 5-794/0.3M 0.3 m
600006550 RST 5-RKT 5-794/18M 18 m
600006730 RST 5-RKT 5-794/40M 40 m
600006731 RST 5-RKT 5-794/45M 45 m
600006732 RST 5-RKT 5-794/55M 55 m
600006833 RST 5-RKT 5-794/65M 65 m
600006834 RST 5-RKT 5-794/85M 85 m
600006835 RST 5-RKT 5-794/100M 100 m
600007100 RST 5-RKT 5-794/5M-R
600007101 RST 5-RKT 5-794/20M-R
600007102 RST 5-RKT 5-794/25M-R
600007103 RST 5-RKT 5-794/30M-R
600006947 RST 5-RKT 5-794/35M 35 m
600007119 RST 5-RKT 5-794/10M-R
600007120 RST 5-RKT 5-794/15M-R
600007323 RST 5-RKT 5-794/75M 75 m
600007336 RST 5-RKT 5-794/60M 60 m
600007380 RST 5-RKT 5-794/0.5M-R
600007381 RST 5-RKT 5-794/12M-R