Product Number: GK2H6X/Z B

SPE M12 SPE front wall mounting screw, in plastic bag package

SPE M12 SPE front wall mounting screw, in plastic bag package

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

SPE Receptacles

Side 1 Product Sub Family

SPE Receptacle M12 Accessories

Mating Side

Screw-Locking / Push-Pull

Connector Design

Straight

Type of Connection

Screw-Locking / Push-Pull

Thread Size

M12 x 1

Thread Plating

Nickel-plated

Fastening Torque (Attachment)

M 12x1: 60 Ncm, hand-tight

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.