Product Number: HK2F6S-2C-GS/8 L

SPE M12 8 mm PCB insert, front mounting screw, in plastic bag package

SPE M12 SPE 8 mm front wall mounting package, PCB straight soldering THT 8 mm insert, front wall mounting screw, in plastic bag package

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

SPE Receptacles

Side 1 Product Sub Family

SPE Receptacle M12

Mating Side

Screw-Locking / Push-Pull

Connecting Side

Soldering

Side 1 Type of Contact/Gender

Female

Connector Design

Straight

Number of Pins

2

Shielding Type

Shielded

Voltage Rating

60 V

Operating Voltage

<50 V AC / 60 V DC

Current Rating

4 A

Side 1 Contact Resistance

≤ 20 mOhm

Shielding Resistance

≤ 100 mOhm

Insulation Resistance

˃ 5x10^8 Ohm

Testing Voltage Pin - Pin

1 kV DC

Testing Voltage Pin - Shield

2.25 kV DC

Transmission characteristics

600 MHz

Data Rate

10 Mbit/s 100 Mbit/s 1 Gbit/s 2.5 Gbit/s 5 Gbit/s 10 Gbit/s

Mating Cycles

≥ 1000

Type of Connection

Screw-Locking / Push-Pull

Thread Size

M12 x 1

Thread Plating

Nickel-plated

Ambient Temperature (Operation)*

- 40°C - +85°C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 63171-6, IEEE 802.3bu (remote power supply over PoDL = Power over Data Line), IEEE 802.3cg (10BASE-T1)

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Moisture Sensitivity Level (MSL)

1 acc. ECA/IPC/JEDEC J-STD-020D

Process Sensitivity Level (PSL)

R0 acc. ECA/IPC/JEDEC J-STD-020D

Fastening Torque (Attachment)

M 12x1: 60 Ncm, hand-tight

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
935077006 HK2F6S-2C-GS/8 L