Product Number: HK2F6S-2C-WS/10,95 L

SPE M12 PCB angled soldering insert, front wall mounting screw, in plastic bag package

SPE M12 SPE 10.95mm front wall mounting package, PCB angled soldering THT insert, front wall mounting screw, in plastic bag package

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

SPE Receptacles

Side 1 Product Sub Family

SPE Receptacle M12

Mating Side

Screw-Locking / Push-Pull

Connecting Side

Soldering

Side 1 Type of Contact/Gender

Female

Connector Design

Angled

Number of Pins

2

Shielding Type

Shielded

Voltage Rating

60 V

Operating Voltage

<50 V AC / 60 V DC

Current Rating

4 A

Contact Resistance

≤ 20 mOhm

Shielding Resistance

≤ 100 mOhm

Insulation Resistance

˃ 5x10^8 Ohm

Testing Voltage Pin - Pin

1 kV DC

Testing Voltage Pin - Shield

2.25 kV DC

Transmission characteristics

600 MHz

Data Rate

10 Mbit/s 100 Mbit/s 1 Gbit/s 2.5 Gbit/s 5 Gbit/s 10 Gbit/s

Mating Cycles

≥ 1000

Type of Connection

Screw-Locking / Push-Pull

Thread Size

M12 x 1

Thread Plating

Nickel-plated

Ambient Temperature (Operation)*

- 40°C - +85°C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 63171-6, IEEE 802.3bu (remote power supply over PoDL = Power over Data Line), IEEE 802.3cg (10BASE-T1)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Moisture Sensitivity Level (MSL)

1 acc. ECA/IPC/JEDEC J-STD-020D

Process Sensitivity Level (PSL)

R0 acc. ECA/IPC/JEDEC J-STD-020D

Fastening Torque (Attachment)

M 12x1: 60 Ncm, hand-tight

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
935077003 HK2F6S-2C-WS/10,95 L