Product Number: ISPECCGPS-8M-TL

SPE T1 industrial connector, crimp, plastic housing, IP20, male, 2-ple, SPE-8M, shielded, straight

SPE T1 industrial connector, crimp, plastic housing, IP20, male, 2-ple, SPE-8M, shielded, straight, 0.08 0.32 mm², AWG 22 …AWG28

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

SPE Field Attachables

Side 1 Product Sub Family

SPE Field Attachable T1 Industrial

Connector Type

Field attachable

Side 1 Type of Contact/Gender

male

Connector Design

straight

Number of Pins

2

Coding, Side 1

SPE-2P-L

Attachment Type

Latching Locking

Test Voltage Contact - Contact

1 kV

Test Voltage Contact - Ground

2.25 kV

Operating Voltage

< < 50 V AC / 60 V DC

Current Rating

4 A

Side 1 Contact Resistance

20 mOhm

Mating Cycles

≥ 1,000

Type of Connection

Crimp

Strain-Relief

clamping cage

Suitable Cables

Ø4.5...Ø6 mm

Ambient Temperature (Operation)*

-40°C to +85°C

Protection Degree / IP Rating**

IP20

Transmission characteristics

4 GHz

Housing Material

Plastic

Housing Color

Black

Fastening Torque (Attachment)

30 Ncm, hand-tight

RoHS Compliant

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.