Product Number: RSMGVS-8M-1014

SPE single ended cordset: M8 male straight 6P-M8 Code, IP65/67, XLPE

SPE single ended cordset: M8 male straight 6P-M8 Code, IP65/67, XLPE

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2
Blue Natural White

Product Family

SPE Cordset

Connector Type

Cordset, single ended

Shielding Type

Shielded

Voltage Rating

60 V

Rated Voltage (UL)

60 V AC/DC

Operating Voltage

< 50 V AC / 60 V DC

Current Rating

4 A

Rated Current (UL)*

4 A

Data Transmission Type

1 Gbit/s bis 40 m / 10 Mbit/s bis 1000 m

Side 1 Product Sub Family

SPE Cordset M8 (T1 Industrial)

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Screw-Locking

Number of Pins

2

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 5x10^8 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C (Cable +80 °C)

Operating Temperature (UL)

max. + 80 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 63171-6

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 8x1: 40 Ncm, hand-tight

Cable Number

1014

Number of Wires

2

Conductor Material

Cu

Cable Jacket Material

XLPE

Cable Jacket Color

black

Cable Diameter D

ø 4.80 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1,65 ±0.1 mm

Overall Shield (Cable)

Tinned copper

Foil shield

Al-myler wrapping foil

Ambient Temperature (Fixed Installation)

- 40 °C - +80 °C

UL Cable Type

AWM: 22303

Flammability Class (Cable Jacket)

FT-2

Cable Characteristics

Exclusion of dangerous materials

UL

UL 2238; cULus

RoHS Compliant

Yes

Note Derating

Notice derating

Update and Revision

Revision Number: 0.30 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.30 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
935100015 RSMGVS-8M-1014/1 M 1 m
935100017 RSMGVS-8M-1014/2 M 2 m
935100020 RSMGVS-8M-1014/5 M 5 m
935100013 RSMGVS-8M-1014/10 M 10 m
935100014 RSMGVS-8M-1014/15 M 15 m
935100016 RSMGVS-8M-1014/20 M 20 m
935100018 RSMGVS-8M-1014/30 M 30 m
935100019 RSMGVS-8M-1014/40 M 40 m