Product Number: RSMGVS-8M-SPEG20-LL-998

SPE double ended cordset: M8 male straight 6P-M8 Code to T1 Industrial male straight 6P-LL Code, IP65/67 - IP20, PUR

SPE double ended cordset: M8 male straight 6P-M8 Code to T1 Industrial male straight 6P-LL Code, IP65/67 - IP20, PUR

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2
Blue Natural White

Face View Side 2

Pin 1 Pin 2
Blue Natural White

Product Family

SPE Cordset

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

60 V

Operating Voltage

< 50 V AC / 60 V DC

Current Rating

4 A

Data Transmission Type

1 Gbit/s bis 40 m / 10 Mbit/s bis 1000 m

Side 1 Product Sub Family

SPE Cordset M8 (T1 Industrial)

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Screw-Locking

Number of Pins

2

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 5x10^8 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C (Cable +80 °C)

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 63171-6

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 8x1: 40 Ncm, hand-tight

Cable Number

998

Number of Wires

2

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

blue

Cable Diameter D

ø 5.50 ± 0.20 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 1,9 ±0.1 mm

Overall Shield (Cable)

Tinned copper

Foil shield

Al-myler wrapping foil

Ambient Temperature (Fixed Installation)

- 40 °C - +80 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

FT-2

Cable Characteristics

Exclusion of dangerous materials

Side 2 Product Sub Family

SPE Cordset T1 Industrial

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Latch-Locking

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 5x10^8 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C (Cable +80 °C)

Protection Degree / IP Rating, Side 2**

IP20

Design Standard, Side 2

IEC 63171-6

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

PA

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Black

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

RoHS Compliant

Yes

Note Derating

Notice derating

Update and Revision

Revision Number: 0.32 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.32 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
935100365 RSMGVS-8M-SPEG20-LL-998/0,3 M
935100367 RSMGVS-8M-SPEG20-LL-998/1,5 M
935100368 RSMGVS-8M-SPEG20-LL-998/3 M
935100370 RSMGVS-8M-SPEG20-LL-998/7,5 M
935100372 RSMGVS-8M-SPEG20-LL-998/35 M
935100369 RSMGVS-8M-SPEG20-LL-998/4 M
935100371 RSMGVS-8M-SPEG20-LL-998/25 M
935100366 RSMGVS-8M-SPEG20-LL-998/0,5 M
935100355 RSMGVS-8M-SPEG20-LL-998/1 M 1 m
935100357 RSMGVS-8M-SPEG20-LL-998/2 M 2 m
935100360 RSMGVS-8M-SPEG20-LL-998/5 M 5 m
935100353 RSMGVS-8M-SPEG20-LL-998/10 M 10 m
935100354 RSMGVS-8M-SPEG20-LL-998/15 M 15 m
935100356 RSMGVS-8M-SPEG20-LL-998/20 M 20 m
935100358 RSMGVS-8M-SPEG20-LL-998/30 M 30 m
935100359 RSMGVS-8M-SPEG20-LL-998/40 M 40 m