Product Number: GDM21E6-Y2S-10D KB

Railway Form A, 18mm - Female 90° | #Contacts: 2+Ground (PE), Screw Type | Avalanche Diode (AVD) | 120 V | Black Housing, Black M16 Cable Gland | Included: Central Screw | Bulk Packaging

Railway Form A, 18mm - Female Angled | #Contacts: 2+Ground (PE), Screw Type | Avalanche Diode (AVD) | 120 V / 10 A | Black Housing, Black M16 Cable Gland | Included: Central Screw | Bulk Packaging

  • Availability:
    Global
  • Status:
    Active

Specifications

Item Description

GDM21E6-Y2S-10D KB

Availability

Active

Product Family

Valve Connectors

Side 1 Product Sub Family

GDM Railway

Connector Type

Field attachable

Connector Sub Type

Form A

Side 1 Type of Contact/Gender

Socket Contacts / Female

Connector Design

Form A | Female | 2+PE | 90°

Number of Pins

2+PE (PE across cable outlet)

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Central Screw, M 3 x 35

Voltage Rating

120 V

Rated Impulse Voltage

4.0 kV

Operating Voltage

48 ... 110 V DC

Current Rating

8 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Screw terminal

Cable Gland

M16

Cross Section

0.25 - 1.5 mm²

Suitable Cables

Ø 4.5 - 9 mm

Ambient Temperature (Operation)*

- 55 °C to + 90 °C [ Connector ] - 30 °C to + 90 °C [ when mated with NBR gasket] - 15 °C to + 90 °C [ when mated with FKM gasket] - 40 °C to + 90°C [ when mated with EPDM or MVQ gasket]

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

DIN EN 175301-803-A, ISO 4400

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Tin Alloy (Cu/Sn)

Contact Bearer Material

Glass-Fiber Reinforced Polyamide (PA 66 GF)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0 | EN ISO 4589-2: oxygen index (OI): ≥32% | EN ISO 5659-2: smoke density Ds: ˂150 / toxicity: CIT: ˂0,75

Housing Material

Glass-Fiber Reinforced Polyamide (PA 66 GF)

Housing Color

Black

Flammability Class (Housing)

UL 94 V-0 | EN ISO 4589-2: oxygen index (OI): ≥32% | EN ISO 5659-2: smoke density Ds: ˂150 / toxicity: CIT: ˂0,75

Cable Gland Material

Glass-Fiber Reinforced Polyamide (PA 66 GF)

Cable Gland Gasket

Methyl Vinyl Silicone (MVQ)

Cable Gland Color

Black

Flammability Class (Cable Gland)

UL 94 V-0 | EN ISO 4589-2: oxygen index (OI): ≥32% | EN ISO 5659-2: smoke density Ds: ˂150 / toxicity: CIT: ˂0,75

Attachment Material

Steel Fastener (4.8 , Fe/Zn B)

Gasket Material

Sold separately

Protection Circuitry

Avalanche Diode: Vishay BY228; 1.5KE33A

Protective Circuit

Avalanche Diode: Vishay BY228; 1.5KE16A

Fastening Torque (Contact Screw)

(40-50) Ncm for conductor size 0.5 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²

Fastening Torque (Cable Gland)

(150-200) Ncm

Fastening Torque (Attachment)

(50-60) Ncm

REACH

Yes

RoHS Compliant

Compliant

Note Derating

Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect or disconnect under load. | Materials conform for applications acc. With DIN EN 45545-2: R22, R23, R24, R25, R26 class: HL1, HL2, HL3

Note Derating

Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect or disconnect under load. | Materials conform for applications acc. With DIN EN 45545-2: R22, R23, R24, R25, R26 class: HL1, HL2, HL3


Part Numbers

Item # Item Description Central Screw Gasket Packaging
27736 GDM21E6-Y2S-10D KB 1 - Central Screw Steel, combi head 0 - Sold Seperately D - Collect packaging 50 pieces, assembled