Product Number: GSSA 200 + GSSA 300-5

Discontinued with direct replacement | Replacement: GSSA 200-1AW

Industrial Standard: Male Receptacle Surface Mount, Form C, Contacts: 2+PE, solder type, 250 V | 6 A, includes NBR flat gasket; cURus 1977

  • Availability:
    Global
  • Status:
    Discontinued

Specifications

Item Description

GSSA 200 + GSSA 300-5

Product Family

Valve Connectors

Side 1 Product Sub Family

GSSA Industrial Standard

Connector Type

Receptacle

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

2+PE

Coding, Side 1

C

Shielding Type

Unshielded

Attachment Type

2 screws M 3 x 8

Replaced by

ID: 36315; Name GSSA 200-1AW

Voltage Rating

250 V

Rated Voltage (UL)

250 V

Rated Voltage (CSA)

300 V AC/DC

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Current Rating

6 A

Rated Current (UL)*

6 A

Rated Current (CSA)*

6 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Solder

Cross Section

0.08 - 0.75 mm²

Ambient Temperature (Operation)*

-40 °C - +125 °C

Operating Temperature (UL)

max. + 65 °C

Operating Temperature (CSA)

max. + 65 °C

Protection Degree / IP Rating**

IP65

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-2

Housing Color

black

Gasket Material

NBR flat gasket included with packaging

Fastening torque (mounting screw)

(50-60) Ncm

Mount Type

M3 (2x)

Accessories to Order Separately

Accessories included

UL-File

E95522

UL

UL 1977; UR

VDE

yes

CSA

yes

SEV

yes

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Gasket Packaging Replaced By
933117200 GSSA 200 + GSSA 300-5 NBR flat gasket included with packaging Single Pack, 1 piece per package ID: 36315; Name GSSA 200-1AW