Product Number: RBCB 630

GDMC - Contact| Form A | | 1000 piece coil

Form A | Female Contact | 0.50 - 1.5 mm² | Individual Packaging | 1000 piece coil

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Valve Connectors

Side 1 Product Sub Family

Field Attachable Accessories

Connector Type

Crimp contact

Side 1 Type of Contact/Gender

Stamped Contact / Female

Connector Design

Form A | Accessory

Coding, Side 1

A

Shielding Type

Unshielded

Type of Connection

Crimp

Cross Section

0.50 - 1.5 mm²

Ambient Temperature (Operation)*

- 40 °C to + 125 °C

Side 1 Design Standard

DIN EN 175301-803-A, ISO 4400

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Tin Alloy (Cu/Sn)

REACH

Compliant

RoHS Compliant

Compliant

Halogenfree

Yes

Note

For use with GDMC Connector [100 Piece Bag ]

Note

For use with GDMC Connector [100 Piece Bag ]