Product Number: RST 5-3-GAN22LU-S24-226

M12-Form A | M12- Male 0° | #Contacts: 3 | Form A - Female 90° | #Contacts: 2+2 PE | Suppression diode (TVS) & yellow LED | 24 V | Cable: Black (PUR); 0.50 mm²; IEC | cURus

M12 - Form A, Double-Ended Cordset| M12- Male Straight | #Contacts: 3, A-coded | Form A - Female Angled Cordset | #Contacts: 2+2 PE | Suppression diode (TVS) & yellow LED | 24 V / 4 A | Cable: Black PUR Jacket; 3x0.50 mm² (20 AWG); IEC | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Active

Specifications

Face View Side 1

Pin 3 Pin 4 Pin 5
blue brown green-yellow

Face View Side 2

Pin 1 Pin 2 PE1 PE2
brown blue green-yellow green-yellow

Product Family

Valve Connectors

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Replacement for

RST 5-3-VAD 1B-1-3-226

Voltage Rating

24 V

Rated Impulse Voltage

4.0 kV (PCBA 2.0 kV)

Operating Voltage

24 V AC/DC

Current Rating

4 A

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

M12 | Male | 3 Pole | 0°

Attachment Type

Coupling Screw

Number of Pins

3

Coding, Side 1

A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Cross Section

0.50 mm²

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper Alloy (CuSn)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Thermoplastic Polyurethane (TPU)

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Grey Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Brass (CuZn)

Attachment Plating

Nickel (Ni)

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

226

Conductor Size

0.5 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Black

Cable Diameter D

Ø 4.6 mm [ 0.181" ]"

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

Ø 1.50 mm [ 0.06" ]

Ambient Temperature (Fixed Installation)

- 50 °C to + 105 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 25 °C to + 105 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C to + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Varies | Halogen-Free: Yes | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments

Side 2 Product Sub Family

GAN - cURus 2238

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

Form A | Female | 2+2PE Pole | 90°

Attachment Type, Side 2

Central Screw

Number of Pins, Side 2

2+2 PE

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 50

Ambient Temperature (Operation), Side 2*

- 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001]

Protection Degree / IP Rating, Side 2**

IP65, IP67 (IP69K: without additional gasket; max. +80 °C)

Design Standard, Side 2

DIN EN 175301-803-A, ISO 4400

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance, Side 2

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Copper over Tin (Cu/Sn)

Contact Bearer Material, Side 2

Glass-filled Polyamides (PA GF)

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Grey Translucent

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Steel, Philips combi slot

Gasket Material, Side 2

Molded Integrated Gasket

Function Indicator, Side 2

Yellow LED

Protective Circuit, Side 2

Suppression diode (TVS)

Fastening Torque (Attachment), Side 2

(50-60) Ncm

Accessories to Order Separately, Side 2

934887001 - GAN EPDM gasket and holding clip

Note, Side 2

1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory.

UL-File

E315587

UL

UL 2238; cURus

VDE

Yes

RoHS Compliant

Yes

Halogenfree

Yes

Oil Resistance

Good chemical and oil resistance

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

Notice derating

Update and Revision

Revision Number: 0.24 Revision Date: 07-31-2025

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

Notice derating

Update and Revision

Revision Number: 0.24 Revision Date: 07-31-2025